(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PHF Series【20-100 Pieces Per Package】 (Part Number)

One-touch Fitting PHF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,656,692VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PHF-0804
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP B ORIFICE H L1
(mm)
L2
(mm)
T1
(mm)
T2
(mm)
E1
(mm)
E2
(mm)
A1
(mm)
A2
(mm)
Weight
(g)

3,556,089 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.818.36.52424.049.5R 1/2Rc 1/231.814.014.015.085.0

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PHF-0804 in the One-touch Fitting PHF Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PHF-0804 trong chuỗi One-touch Fitting PHF Series.

Products like this...

Part Number
PHF-04M5
PHF-04M6
PHF-0601
PHF-1001
PHF-1002
PHF-1003
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP B ORIFICE H L1
(mm)
L2
(mm)
T1
(mm)
T2
(mm)
E1
(mm)
E2
(mm)
A1
(mm)
A2
(mm)
Weight
(g)

4,067,755 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 410.515.331414.930.7R 1/8Rc 1/823.37.08.09.020

4,048,772 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 410.515.331717.435.5R 1/4Rc 1/425.39.010.011.031

4,310,211 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 612.516.42.0811.420.0M5×0.8pM5×0.8p22.75.03.66.09

2,656,692 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 1017.519.751417.530.7R 1/8Rc 1/828.17.08.09.030

2,733,590 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 1017.519.76.41719.735.5R 1/4Rc 1/429.99.010.011.034.0

3,619,367 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 1017.519.78.22121.241.2R 3/8Rc 3/831.011.211.013.058.0