(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PHF Series【20-100 Pieces Per Package】

One-touch Fitting PHF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,656,692VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PHF-03M5
PHF-04M5
PHF-04M6
PHF-06M5
PHF-06M6
PHF-0401
PHF-0402
PHF-0601
PHF-0602
PHF-0603
PHF-0604
PHF-0801
PHF-0802
PHF-0803
PHF-0804
PHF-1001
PHF-1002
PHF-1003
PHF-1004
PHF-1202
PHF-1203
PHF-1204
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP B ORIFICE H L1
(mm)
L2
(mm)
T1
(mm)
T2
(mm)
E1
(mm)
E2
(mm)
A1
(mm)
A2
(mm)
Weight
(g)

7,726,845 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 37.811.32.089.620.0M5×0.8pM5×0.8p16.65.03.66.07

4,067,755 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.515.331414.930.7R 1/8Rc 1/823.37.08.09.020

4,048,772 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.515.331717.435.5R 1/4Rc 1/425.39.010.011.031

3,879,217 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.516.452119.941.2R 3/8Rc 3/827.711.011.013.055.0

3,968,863 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.516.452424.049.5R 1/2Rc 1/230.714.014.015.065

4,597,463 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.514.82.0810.320.0M5×0.8pM5×0.8p20.25.03.66.07

5,143,314 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.514.82.51112.025.0M6×1.0pM6×1.0p23.37.04.18.016

4,310,211 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.516.42.0811.420.0M5×0.8pM5×0.8p22.75.03.66.09

4,922,230 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.516.431112.025.0M6×1.0pM6×1.0p24.27.04.18.016

2,995,104 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.516.44.51414.930.7R 1/8Rc 1/824.27.08.09.020

2,909,065 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.516.451717.435.5R 1/4Rc 1/426.29.010.011.032.0

4,277,232 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.818.351416.030.7R 1/8Rc 1/825.97.08.09.022

4,742,270 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.818.36.61718.235.5R 1/4Rc 1/427.99.010.011.032.0

3,225,188 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.818.362119.941.2R 3/8Rc 3/828.911.011.013.056

3,556,089 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.818.36.52424.049.5R 1/2Rc 1/231.814.014.015.085.0

2,656,692 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.519.751417.530.7R 1/8Rc 1/828.17.08.09.030

2,733,590 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.519.76.41719.735.5R 1/4Rc 1/429.99.010.011.034.0

3,619,367 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.519.78.22121.241.2R 3/8Rc 3/831.011.211.013.058.0

3,123,166 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 1017.519.782424.049.5R 1/2Rc 1/233.414.014.015.086.0

3,370,931 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1220.522.471721.235.5R 1/4Rc 1/433.39.010.011.055.0

3,711,416 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1220.521.99.62122.041.2R 3/8Rc 3/833.711.511.013.062.0

3,339,764 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 1220.521.99.52425.549.5R 1/2Rc 1/236.114.014.015.090

Loading...Tải…

  1. 1