(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PH Series【20-100 Pieces Per Package】 (Part Number)

One-touch Fitting PH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,598,490VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PH-1003
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T A B ORIFICE H L1
(mm)
L2
(mm)
E1
(mm)
E2
(mm)
Weight
(g)

2,720,641 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R 3/81119.78.21921.232.731.011.251.0

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PH-1003 in the One-touch Fitting PH Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PH-1003 trong chuỗi One-touch Fitting PH Series.

Products like this...

Part Number
PH-04M5
PH-04M6
PH-0601
PH-1004
PH-1202
PH-1203
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP T A B ORIFICE H L1
(mm)
L2
(mm)
E1
(mm)
E2
(mm)
Weight
(g)

4,672,571 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 410.5M5×0.8p3.614.82.0810.318.220.25.08

4,793,384 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 410.5M6×1.0p4.114.82.5814.120.720.25.09

3,459,043 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5R 1/8816.44.51114.925.524.27.016

2,997,061 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 6 Day(s) 1017.5R 1/21419.782424.038.733.414.078.0

3,422,131 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 1220.5R 1/41022.471521.228.833.39.035

3,474,863 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 1220.5R 3/81121.99.61922.032.733.711.553