(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PH Series【20-100 Pieces Per Package】 (Part Number)

One-touch Fitting PH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,598,490VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PH-04M6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T A B ORIFICE H L1
(mm)
L2
(mm)
E1
(mm)
E2
(mm)
Weight
(g)

4,793,384 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5M6×1.0p4.114.82.5814.120.720.25.09

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PH-04M6 in the One-touch Fitting PH Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PH-04M6 trong chuỗi One-touch Fitting PH Series.

Products like this...

Part Number
PH-0401
PH-0402
PH-04M5
PH-0601
PH-0602
PH-0603
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP T A B ORIFICE H L1
(mm)
L2
(mm)
E1
(mm)
E2
(mm)
Weight
(g)

3,345,037 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 410.5R 1/8815.331114.925.523.37.015

3,558,331 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 410.5R 1/41015.331517.428.825.39.027

4,672,571 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 410.5M5×0.8p3.614.82.0810.318.220.25.08

3,459,043 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5R 1/8816.44.51114.925.524.27.016

3,705,509 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5R 1/41016.451517.428.826.29.027

2,698,248 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5R 3/81116.451919.932.727.711.048