(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting CAS Series【100 Pieces Per Package】 (Part Number)

One-touch Fitting CAS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,912,348VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
CAS-0600
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP L E B ØK ØA ØC F
(mm)
R
(mm)
Weight
(g)

1,936,513 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 61212.453.58.611.1510.96.253.950.83.0

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part CAS-0600 in the One-touch Fitting CAS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAS-0600 trong chuỗi One-touch Fitting CAS Series.

Products like this...

Part Number
CAS-0400
CAS-0800
CAS-1000
CAS-1200
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP L E B ØK ØA ØC F
(mm)
R
(mm)
Weight
(g)

1,912,348 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 41011.253.07.89.008.84.253.550.81.0

2,105,652 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 81413.949.713.2513.08.254.30.84

2,516,418 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 101615.154.510.4515.5015.210.254.851.05

2,758,047 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 121917.4512.517.8017.512.255.01.07