(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PKD Series【20-25 Pieces Per Package】 (Part Number)

One-touch Fitting PKD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,313,790VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PKD-1008-02
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD1 ØD2 ØP1 ØP2 T E A B1 B2 M1 M2 ORIFICE H J ØC L1
(mm)
L2
(mm)
Weight
(g)

3,313,790 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 10817.514.5R 1/425.71020.218.39.547.06.81714.54.338.594.944.3

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PKD-1008-02 in the One-touch Fitting PKD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PKD-1008-02 trong chuỗi One-touch Fitting PKD Series.

Products like this...

Part Number
PKD-0604-02
PKD-0804-02
PKD-0806-01
PKD-0806-02
PKD-0806-03
PKD-1008-03
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD1 ØD2 ØP1 ØP2 T E A B1 B2 M1 M2 ORIFICE H J ØC L1
(mm)
L2
(mm)
Weight
(g)

3,736,642 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 6412.510.5R1/419.51016.414.87.634.031410.53.333.175.125.2

3,754,762 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 8414.510.5R1/820.7818.314.89.234.831410.54.330.974.123.1

4,002,430 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 8414.510.5R1/420.71018.314.89.234.831410.54.333.977.130

3,935,985 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 8614.512.5R 1/822.2818.316.49.341.151412.54.331.980.126.8

4,050,757 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 8614.512.5R1/422.21018.316.49.341.151412.54.334.983.133

3,313,790 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 6 Day(s) 10817.514.5R 3/825.71120.218.39.547.06.81714.54.339.595.950