(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PLM-0400 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD1 | ØD2 | ØP | T | L | E | A | B1 | B2 | H1 (Hex) | H2 (Hex) | ORIFICE | J | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,633,418 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 4 | 10.5 | M12×1.0p | 32.5 | 18.5 | 10.5 | 14.8 | 14.8 | 14 | 14 | 3 | 4.0 | 19 |
Loading...Tải…
Please check the type/dimensions/specifications of the part PLM-0400 in the One-touch Fitting PLM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PLM-0400 trong chuỗi One-touch Fitting PLM Series.
Part Number |
---|
PLM-0600 |
PLM-0800 |
PLM-1000 |
PLM-1200 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ØD1 | ØD2 | ØP | T | L | E | A | B1 | B2 | H1 (Hex) | H2 (Hex) | ORIFICE | J | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,748,720 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 6 | 12.5 | M14×1.0p | 38.2 | 20.3 | 12.5 | 16.4 | 16.4 | 17 | 17 | 4 | 4.0 | 31 | ||
4,147,407 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 8 | 8 | 14.8 | M16×1.0p | 40.4 | 22.9 | 13.0 | 18.3 | 18.4 | 19 | 19 | 6 | 5.0 | 39 | ||
2,456,010 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 10 | 17.5 | M20×1.0p | 41.9 | 24.6 | 13.5 | 20.2 | 19.7 | 24 | 24 | 7 | 5.0 | 57 | ||
2,691,598 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 12 | 12 | 20.5 | M22×1.0p | 48.1 | 28.7 | 16.5 | 22.9 | 21.9 | 26 | 26 | 10 | 5.0 | 79.0 |