(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PLM Series【25-100 Pieces Per Package】 (Part Number)

One-touch Fitting PLM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,456,010VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PLM-1200
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD1 ØD2 ØP T L E A B1 B2 H1
(Hex)
H2
(Hex)
ORIFICE J Weight
(g)

2,691,598 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 121220.5M22×1.0p48.128.716.522.921.92626105.079.0

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PLM-1200 in the One-touch Fitting PLM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PLM-1200 trong chuỗi One-touch Fitting PLM Series.

Products like this...

Part Number
PLM-0400
PLM-0600
PLM-0800
PLM-1000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD1 ØD2 ØP T L E A B1 B2 H1
(Hex)
H2
(Hex)
ORIFICE J Weight
(g)

5,633,418 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 4410.5M12×1.0p32.518.510.514.814.8141434.019

3,748,720 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 6612.5M14×1.0p38.220.312.516.416.4171744.031

4,147,407 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 8814.8M16×1.0p40.422.913.018.318.4191965.039

2,456,010 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 101017.5M20×1.0p41.924.613.520.219.7242475.057