(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PST Series【20-100 Pieces Per Package】 (Part Number)

One-touch Fitting PST Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,730,224VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PST-06M6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T E A B ORIFICE H L1
(mm)
L2
(mm)
Weight
(g)

7,303,321 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 613M6×1.0p21.44.116.431223.144.515

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PST-06M6 in the One-touch Fitting PST Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PST-06M6 trong chuỗi One-touch Fitting PST Series.

Products like this...

Part Number
PST-04M5
PST-04M6
PST-0601
PST-0801
PST-0802
PST-0803
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP T E A B ORIFICE H L1
(mm)
L2
(mm)
Weight
(g)

10,323,667 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 410.6M5×0.8p19.54.014.82.51021.541.010

11,436,259 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 410.6M6×1.0p19.54.114.831021.641.110

7,146,264 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 613R 1/821.4816.441227.048.419

5,397,454 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 815R 1/823.4818.361428.852.117

5,639,083 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 815R 1/423.41018.361431.855.125

5,904,876 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 815R 3/823.41118.361732.856.130