(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PST-0601 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | T | E | A | B | ORIFICE | H | L1 (mm) | L2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,146,264 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 6 | 13 | R 1/8 | 21.4 | 8 | 16.4 | 4 | 12 | 27.0 | 48.4 | 19 |
Loading...Tải…
Please check the type/dimensions/specifications of the part PST-0601 in the One-touch Fitting PST Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PST-0601 trong chuỗi One-touch Fitting PST Series.
Part Number |
---|
PST-0403 |
PST-04M5 |
PST-04M6 |
PST-0602 |
PST-0603 |
PST-0604 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | T | E | A | B | ORIFICE | H | L1 (mm) | L2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,337,832 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 4 | 10.6 | R 3/8 | 19.5 | 11 | 16.4 | 3 | 17 | 28.5 | 48.0 | 27 | ||
10,323,667 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 4 | 10.6 | M5×0.8p | 19.5 | 4.0 | 14.8 | 2.5 | 10 | 21.5 | 41.0 | 10 | ||
11,436,259 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 4 | 10.6 | M6×1.0p | 19.5 | 4.1 | 14.8 | 3 | 10 | 21.6 | 41.1 | 10 | ||
8,101,792 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 13 | R 1/4 | 21.4 | 10 | 16.4 | 4 | 14 | 30.0 | 51.4 | 23.0 | ||
5,566,594 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 13 | R 3/8 | 21.4 | 11 | 18.3 | 4 | 17 | 31.0 | 52.4 | 31 | ||
3,996,013 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 13 | R 1/2 | 21.4 | 14 | 18.3 | 4 | 21 | 34.0 | 55.4 | 56 |