(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PST Series【20-100 Pieces Per Package】 (Part Number)

One-touch Fitting PST Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,730,224VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PST-0402
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T E A B ORIFICE H L1
(mm)
L2
(mm)
Weight
(g)

8,665,099 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 410.6R 1/419.51014.831427.547.018

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PST-0402 in the One-touch Fitting PST Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PST-0402 trong chuỗi One-touch Fitting PST Series.

Products like this...

Part Number
PST-0401
PST-0403
PST-04M5
PST-04M6
PST-0601
PST-0602
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP T E A B ORIFICE H L1
(mm)
L2
(mm)
Weight
(g)

7,577,774 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 410.6R 1/819.5814.831025.545.012

6,337,832 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 410.6R 3/819.51116.431728.548.027

10,323,667 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 410.6M5×0.8p19.54.014.82.51021.541.010

11,436,259 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 410.6M6×1.0p19.54.114.831021.641.110

7,146,264 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 613R 1/821.4816.441227.048.419

8,101,792 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 613R 1/421.41016.441430.051.423.0