(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick Connect Fitting PTF【15-100 Pieces Per Package】 (Part Number)

Quick Connect Fitting PTF
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,881,070VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PTF-0602
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T L E A B ORIFICE H Weight
(g)

3,406,911 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5Rc 1/426.520.31116.441726

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PTF-0602 in the Quick Connect Fitting PTF series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PTF-0602 trong chuỗi Quick Connect Fitting PTF.

Products like this...

Part Number
PTF-04M5
PTF-04M6
PTF-0601
PTF-0603
PTF-06M5
PTF-06M6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP T L E A B ORIFICE H Weight
(g)

5,941,829 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 410.5M5×0.8p21.518.5814.831012

5,992,792 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 410.5M6×1.0p21.518.5814.831012

3,343,754 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5Rc 1/824.520.3916.441420

1,947,617 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5Rc 3/827.520.31216.442241

3,283,159 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5M5×0.8p23.520.3816.44.21219

3,347,493 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5M6×1.0p23.520.3816.44.21218