(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PTF-04M6 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | T | L | E | A | B | ORIFICE | H | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,992,792 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 10.5 | M6×1.0p | 21.5 | 18.5 | 8 | 14.8 | 3 | 10 | 12 |
Loading...Tải…
Please check the type/dimensions/specifications of the part PTF-04M6 in the Quick Connect Fitting PTF series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PTF-04M6 trong chuỗi Quick Connect Fitting PTF.
Part Number |
---|
PTF-0401 |
PTF-0402 |
PTF-04M5 |
PTF-0601 |
PTF-0602 |
PTF-0603 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | T | L | E | A | B | ORIFICE | H | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,522,285 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 4 | 10.5 | Rc 1/8 | 22.5 | 18.5 | 9 | 14.8 | 3 | 14 | 10 | ||
3,445,386 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 4 | 10.5 | Rc 1/4 | 24.5 | 18.5 | 11 | 14.8 | 3 | 17 | 22 | ||
5,941,829 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 4 | 10.5 | M5×0.8p | 21.5 | 18.5 | 8 | 14.8 | 3 | 10 | 12 | ||
3,343,754 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 12.5 | Rc 1/8 | 24.5 | 20.3 | 9 | 16.4 | 4 | 14 | 20 | ||
3,406,911 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 12.5 | Rc 1/4 | 26.5 | 20.3 | 11 | 16.4 | 4 | 17 | 26 | ||
1,947,617 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 12.5 | Rc 3/8 | 27.5 | 20.3 | 12 | 16.4 | 4 | 22 | 41 |