(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PLF Series【20-50 Pieces Per Package】 (Part Number)

One-touch Fitting PLF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,120,591VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PLF-0803
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T L E A B ORIFICE H Weight
(g)

3,752,459 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.8Rc 3/829.022.91218.362238

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PLF-0803 in the One-touch Fitting PLF Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PLF-0803 trong chuỗi One-touch Fitting PLF Series.

Products like this...

Part Number
PLF-04M6
PLF-0601
PLF-0602
PLF-0804
PLF-1001
PLF-1002
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP T L E A B ORIFICE H Weight
(g)

3,710,509 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 410.5M6×1.0p21.518.5814.831010

3,046,701 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5Rc 1/824.520.3916.441417

3,296,239 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5Rc 1/426.520.31116.441723.0

2,196,263 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 814.8Rc 1/23122.91418.362438

2,200,099 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 1017.5Rc 1/828.524.6920.271729

2,205,374 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 1017.5Rc 1/428.524.61120.271729