(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick Connect Fitting PMF【25-100 Pieces Per Package】 (Part Number)

Quick Connect Fitting PMF
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,483,837VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PMF-0603
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP L E B H1
(Hex)
H2
(Hex)
ORIFICE T1
(mm)
T2
(mm)
A1
(mm)
A2
(mm)
Weight
(g)

5,294,943 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 61231.2416.422175Rc 3/8M14×1.0p12.011.043

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PMF-0603 in the Quick Connect Fitting PMF series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PMF-0603 trong chuỗi Quick Connect Fitting PMF.

Products like this...

Part Number
PMF-0403
PMF-0601
PMF-0602
PMF-0801
PMF-0802
PMF-0803
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP L E B H1
(Hex)
H2
(Hex)
ORIFICE T1
(mm)
T2
(mm)
A1
(mm)
A2
(mm)
Weight
(g)

4,447,042 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 41030.1414.822143.5Rc 3/8M12×1.0p12.010.638

8,199,084 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 61230.2416.417175Rc 1/8M14×1.0p9.011.034.0

8,376,133 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 61230.2416.417175Rc 1/4M14×1.0p11.011.028

5,220,053 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 81431.4518.419196Rc 1/8M16×1.0p9.012.045

5,183,808 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 81431.4518.419196Rc 1/4M16×1.0p11.012.040

5,702,061 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 81432.4518.422196Rc 3/8M16×1.0p12.012.046