(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Wheel: ductile cast iron, Frame: iron plate (unichrome plating)
・Airtight dust-proof bearing--50, -60, -250, -260: 1 pc, -75 to -150, -275 to -350: 2 pcs
・-250 to -350: with core rod
・A…150
・B…185
・D…250
・F…165
・G…60
・Load capacity(2 pcs)…2,000kg
Car Material | Cast Iron | The material of frames | Steel | Type | Heavy-Duty Door Roller |
---|---|---|---|---|---|
Wheel Shape | V Type | Wheel Material | Metal | Wheel Diameter(φ) | 150 |
Overall Length(mm) | 250 | Weight | 6.40 kg | Size | A: 150 mm, B: 43 mm, B2: 88 × M20, C: 13.5 mm, D: 18.0 mm, E: 7.7 mm, G: 165.0 mm, G1: 137 mm, H: 250 mm, J: 60.0 mm, L: 35 mm, L1: 20 mm, P: 185 mm, t: 6.0 mm |
Material | Roller: Ductile iron, frame: Steel plate (bright chromate plating) | Load capacity (2 pcs.) | 2,000 kg | Detail 1 | 2 sealed dust-proof bearings |
Product Detail Type | Door Roller (V-Shaped / for Heavy Weight / Load Capacity 350 to 2,000 kg) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy