(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Door Roller (V-Shaped / for Heavy Weight / Load Capacity 350 to 2,000 kg)

Door Roller (V-Shaped / for Heavy Weight / Load Capacity 350 to 2,000 kg)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,071,072VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

V-type heavy-duty door rollers with sealed dust-proof double bearings that have been surface-treated with trivalent chromate, which has the effect of improving corrosion resistance. Load Capacity: 350 to 2,000 kg

 
Part Number
EA986VA-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

6,071,072 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Car Material Cast Iron The material of frames Steel Type Heavy-Duty Door Roller
Wheel Shape V Type Wheel Material Metal Wheel Diameter(φ) 150
Overall Length(mm) 250 Weight 6.40 kg Size A: 150 mm, B: 43 mm, B2: 88 × M20, C: 13.5 mm, D: 18.0 mm, E: 7.7 mm, G: 165.0 mm, G1: 137 mm, H: 250 mm, J: 60.0 mm, L: 35 mm, L1: 20 mm, P: 185 mm, t: 6.0 mm
Material Roller: Ductile iron, frame: Steel plate (bright chromate plating) Load capacity (2 pcs.) 2,000 kg Detail 1 2 sealed dust-proof bearings
Product Detail Type Door Roller (V-Shaped / for Heavy Weight / Load Capacity 350 to 2,000 kg)