(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Medium/Heavy Structure Frame 40A Frame

Medium/Heavy Structure Frame 40A Frame
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
  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

[Features]
· A five-sided frame that enhances freedom in terms of shape.
· A five-sided sectioned frame suitable for use as a column in multi-sided structures.

[Cautions]
· Select hole drilling after confirming the hole positions and directions, etc., in the catalog.
· Minimum length is 40 mm when one-sided hole drilling is selected.
· Minimum length is 55 mm when two-sided hole drilling is selected.

 
Part Number
F40A-4000-[0A,​1A,​1B,​1C,​1D,​2R,​2]
F40A-[10-1099/0.1]-[0A,​1A,​1B,​1C,​1D,​2R,​2]
F40A-[1100-3999.9/0.1]-[0A,​1A,​1B,​1C,​1D,​2R,​2]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDrilling Symbol

-

1 Piece(s) 7 Day(s) or more 101B (One Side) / 1C (One Side) / 1D (One Side) / 2 (Both Sides) / 2R (Both Sides)

-

1 Piece(s) 7 Day(s) or more 101B (One Side) / 1C (One Side) / 1D (One Side) / 2 (Both Sides) / 2R (Both Sides)

-

1 Piece(s) 7 Day(s) or more 101B (One Side) / 1C (One Side) / 1D (One Side) / 2 (Both Sides) / 2R (Both Sides)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Standard Extrusion Size(mm) 40 Extrusion Size 40x54.7 Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures)
Extrusion Type With C plane Number of Extrusion Slots 1 Row Groove × 1 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 3-Side Slot Surface Milled No Material A6N01S-T5