(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
It achieves highly accurate contour extraction and foreign-object detection of transparent and metal workpieces.
[Features]
・ Lineup of narrow directivity type and diffusion type
・ Narrow directional angle type is for contour extraction that is strong for transparent and gloss
・ Diffuse type for transmission of scattering workpiece
・ It is possible to use different directional angles with a color camera
・ It increase up to 4 times the brightness
・ It compensates for luminance deterioration in the peripheral area
・ Narrow directional type specialized for contour extraction of rectangular workpiece
・ Sensing lighting that can automatically control brightness
・ It is equipped with brightness fluctuation correction circuit "FALUX"
Part Number |
---|
OPF-S77X77B-PS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Emitting Color | Irradiation Light Type | Width W (Range) (mm) | Width W (mm) | Length L (Range) (mm) | Length L (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Input Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22,622,752 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Blue | [Surface Emitted Light] Narrow Orientation Anger Type | 80.1~100 | 89 | 80.1~100 | 85 | 8.1~10 | 9 | 5~15 | 15 | DC12V |
Loading...Tải…
Light Type | Visible Light | Main Body Type | Square type | Irradiation Direction | Backlight |
---|---|---|---|---|---|
Light Source | Since light |