(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensing Backlight Lighting OPF Series (Part Number)

Sensing Backlight Lighting OPF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,495,015VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It achieves highly accurate contour extraction and foreign-object detection of transparent and metal workpieces.
[Features]
・ Lineup of narrow directivity type and diffusion type
・ Narrow directional angle type is for contour extraction that is strong for transparent and gloss
・ Diffuse type for transmission of scattering workpiece
・ It is possible to use different directional angles with a color camera
・ It increase up to 4 times the brightness
・ It compensates for luminance deterioration in the peripheral area
・ Narrow directional type specialized for contour extraction of rectangular workpiece
・ Sensing lighting that can automatically control brightness
・ It is equipped with brightness fluctuation correction circuit "FALUX"

Part Number
OPF-S51X51R-DF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSEmitting Color Irradiation Light Type Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Input Voltage

12,720,281 VND

1 Piece(s) 8 Day(s) or more 10Red[Diffused Light] Diffusion type60.1~806350.1~80535.1~65.25~1515DC12V

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Light Type Visible Light Main Body Type Square type Irradiation Direction Backlight
Light Source Since light