(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Option for Sensing Coaxial Lighting OPX Series

Option for Sensing Coaxial Lighting OPX Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,092,348VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Scratch-resistant cover dedicated to the coaxial lighting OPX series. The thickness is 2 mm.

Part Number
TCSR-OPX-35
TCSR-OPX-50
TCSR-OPX-75
TCSR-OPX-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMain Body Width
(mm)
External Dimension
(mm)

1,092,348 VND

1 Piece(s) 8 Day(s) or more 1035For OPX-35

1,255,202 VND

1 Piece(s) 8 Day(s) or more 1050For OPX-50

1,690,319 VND

1 Piece(s) 8 Day(s) or more 1075For OPX-75

2,017,285 VND

1 Piece(s) 8 Day(s) or more 10100For OPX-100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Lighting Protective Cover Types Abrasion-resistant cover