(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
End Cover

End Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      106,028VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· A small safety end cap for protecting the end surface of the frame.
· M10 end face tapping and M12, 16 end face tapping are also supported and casters/adjusters can be installed.
· Can also be used with commercially-available square pipes and rods.

 
Part Number
EC25
EC25-H10
EC30
EC30-H10
EC30-H12
EC30-H16
EC40
EC40-H10
EC40-H12
EC40-H16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Machined Hole

106,028 VND

1 Piece(s) 4 Day(s) or more -Without Hole Drilling

124,175 VND

1 Piece(s) 7 Day(s) or more -Specification of Hole For M10 at End Face

138,881 VND

1 Piece(s) 4 Day(s) or more For F33MWithout Hole Drilling

131,565 VND

1 Piece(s) 7 Day(s) or more For F33MSpecification of Hole For M10 at End Face

135,698 VND

1 Piece(s) 7 Day(s) or more For F33MSpecification of Hole For M12 at End Face

142,980 VND

1 Piece(s) 7 Day(s) or more For F33MSpecification of Hole For M16 at End Face

151,061 VND

1 Piece(s) 4 Day(s) or more □ For 40Without Hole Drilling

150,261 VND

1 Piece(s) 7 Day(s) or more □ For 40Specification of Hole For M10 at End Face

154,285 VND

1 Piece(s) 7 Day(s) or more □ For 40Specification of Hole For M12 at End Face

158,306 VND

1 Piece(s) 7 Day(s) or more □ For 40Specification of Hole For M16 at End Face

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures) Material PVC (Polyvinyl Chloride)