(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Aluminum Handle 40

Aluminum Handle 40
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      225,590VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A die-cast aluminum handle that can be attached to the T groove of the frame.
[Features]
・ Inexpensive and durable handle made of die-cast aluminum
[Applications]
・ It is used for handles that require strength

 
Part Number
HCA1
HCA2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength L

225,590 VND

1 Piece(s) 4 Day(s) or more 90

258,185 VND

1 Piece(s) 4 Day(s) or more 120

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type U Type, Straight Mounting Method Round hole Material ADC12