(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type |
---|---|---|---|---|---|---|---|---|---|
1,603,366 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 25 | 0.5 | Entire Screws | ||
1,717,911 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 30 | 0.5 | Entire Screws | ||
1,660,641 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 30 | 0.7 | Entire Screws | ||
1,775,186 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 35 | 0.7 | Entire Screws | ||
1,145,178 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 40 | 0.7 | Entire Screws | ||
1,231,086 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 45 | 0.7 | Entire Screws | ||
1,402,908 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 50 | 0.7 | Entire Screws | ||
1,087,906 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 30 | 0.8 | Entire Screws | ||
1,145,178 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 35 | 0.8 | Entire Screws | ||
1,231,086 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 40 | 0.8 | Entire Screws | ||
1,345,636 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 45 | 0.8 | Entire Screws | ||
1,460,181 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 50 | 0.8 | Entire Screws | ||
3,436,109 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 35 | 1 | Entire Screws | ||
3,722,471 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 40 | 1 | Entire Screws | ||
4,066,112 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 45 | 1 | Entire Screws | ||
4,524,295 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 50 | 1 | Entire Screws | ||
2,662,919 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 55 | 1 | Entire Screws | ||
2,863,376 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 60 | 1 | Entire Screws | ||
3,063,830 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 65 | 1 | Entire Screws | ||
3,264,286 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 70 | 1 | Entire Screws | ||
3,493,379 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 75 | 1 | Entire Screws | ||
3,751,109 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 80 | 1 | Entire Screws | ||
2,662,919 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 40 | 1.25 | Entire Screws | ||
2,949,284 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 45 | 1.25 | Entire Screws | ||
3,121,106 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 50 | 1.25 | Entire Screws | ||
3,264,286 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 55 | 1.25 | Entire Screws | ||
3,522,016 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 60 | 1.25 | Entire Screws | ||
3,808,380 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 65 | 1.25 | Entire Screws | ||
3,184,105 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 8 | 70 | 1.25 | Entire Screws | ||
3,481,926 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 8 | 75 | 1.25 | Entire Screws | ||
2,851,921 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 8 | 80 | 1.25 | Entire Screws | ||
2,491,099 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 8 | 85 | 1.25 | Entire Screws | ||
2,153,188 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 90 | 1.25 | Entire Screws | ||
2,382,278 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 95 | 1.25 | Entire Screws | ||
2,382,278 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 100 | 1.25 | Entire Screws | ||
2,806,101 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 110 | 1.25 | Entire Screws | ||
3,092,468 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 120 | 1.25 | Entire Screws | ||
3,711,019 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 10 | 45 | 1.5 | Entire Screws | ||
3,985,929 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 10 | 50 | 1.5 | Entire Screws | ||
3,281,471 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 10 | 55 | 1.5 | Entire Screws | ||
3,453,289 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 10 | 60 | 1.5 | Entire Screws | ||
3,659,473 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 10 | 65 | 1.5 | Entire Screws | ||
3,900,021 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 10 | 70 | 1.5 | Entire Screws | ||
3,464,744 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 10 | 75 | 1.5 | Entire Screws | ||
3,636,562 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 10 | 80 | 1.5 | Entire Screws | ||
3,138,285 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10 | 85 | 1.5 | Entire Screws | ||
3,264,286 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10 | 90 | 1.5 | Entire Screws | ||
3,390,289 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10 | 95 | 1.5 | Entire Screws | ||
3,527,745 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10 | 100 | 1.5 | Entire Screws | ||
3,802,655 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10 | 110 | 1.5 | Entire Screws | ||
3,212,743 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 10 | 120 | 1.5 | Entire Screws | ||
6,116,489 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 10 | 130 | 1.5 | Entire Screws | ||
6,674,905 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 10 | 140 | 1.5 | Entire Screws | ||
7,413,729 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 10 | 150 | 1.5 | Entire Screws | ||
4,174,930 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 50 | 1.75 | Entire Screws | ||
3,908,610 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 12 | 55 | 1.75 | Entire Screws | ||
4,123,384 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 12 | 60 | 1.75 | Entire Screws | ||
3,516,290 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 65 | 1.75 | Entire Screws | ||
3,676,654 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 70 | 1.75 | Entire Screws | ||
3,894,294 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 75 | 1.75 | Entire Screws |
Loading...Tải…
Material | Steel | Surface Treatment | Black Oxide Film | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Mounting Hole Shape | Hexagonal hole |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy