(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KN-794-M5X8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) |
---|---|---|---|---|---|---|---|
5,932,949 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 5 | 8 |
Loading...Tải…
Mounting Hole Shape | Cross hole | Detailed Shape | Pot | Material | Titan |
---|---|---|---|---|---|
Tip Shape | Flat Point |
Please check the type/dimensions/specifications of the part KN-794-M5X8 in the TITANIUM +PAN HEAD MACHINE SCREW (KN-794) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KN-794-M5X8 trong chuỗi TITANIUM +PAN HEAD MACHINE SCREW (KN-794).
Part Number |
---|
KN-794-M3X10 |
KN-794-M3X12 |
KN-794-M3X15 |
KN-794-M3X20 |
KN-794-M3X5 |
KN-794-M3X6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) |
---|---|---|---|---|---|---|---|
2,825,555 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 3 | 10 | ||
3,083,285 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 3 | 12 | ||
3,426,925 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 3 | 15 | ||
3,942,381 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 3 | 20 | ||
2,481,914 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 3 | 5 | ||
2,567,822 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 3 | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy