(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type |
---|---|---|---|---|---|---|---|---|---|
4,916,027 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 4 | 6 | 0.7 | Entire Screws | ||
4,916,027 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 4 | 8 | 0.7 | Entire Screws | ||
4,916,027 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 4 | 10 | 0.7 | Entire Screws | ||
5,202,391 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 4 | 12 | 0.7 | Entire Screws | ||
5,488,755 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 4 | 15 | 0.7 | Entire Screws | ||
5,608,280 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 4 | 20 | 0.7 | Entire Screws | ||
5,608,280 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 5 | 10 | 0.8 | Entire Screws | ||
5,903,440 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 5 | 12 | 0.8 | Entire Screws | ||
6,198,601 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 5 | 15 | 0.8 | Entire Screws | ||
6,493,799 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 5 | 20 | 0.8 | Entire Screws | ||
6,788,961 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 5 | 25 | 0.8 | Half screw | ||
5,903,440 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 6 | 10 | 1 | Entire Screws | ||
6,493,799 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 6 | 12 | 1 | Entire Screws | ||
6,788,961 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 6 | 15 | 1 | Entire Screws | ||
7,084,121 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 6 | 20 | 1 | Entire Screws | ||
7,674,480 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 6 | 25 | 1 | Entire Screws | ||
9,445,520 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 8 | 15 | 1.25 | Entire Screws | ||
10,626,201 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 8 | 20 | 1.25 | Entire Screws | ||
11,806,880 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 8 | 25 | 1.25 | Entire Screws | ||
18,891,040 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 8 | 30 | 1.25 | Entire Screws |
Loading...Tải…
Material | Titan | Basic Shape | Standard (Round) | Mounting Hole Shape | Hexagonal hole |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Meter common screw | Number of interventions(PCS) | 50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy