(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
•Related Keywords: KOPAS (KOFAS), Customized Pin / Stepped Pin / Spring Pin
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Dia. | Length |
---|---|---|---|---|---|---|---|
6,748,768 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 6 | ||
6,748,768 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 8 | ||
6,920,586 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 10 | ||
6,920,586 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 12 | ||
7,035,134 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 14 | ||
7,035,134 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 16 | ||
7,206,952 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 18 | ||
7,206,952 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 20 | ||
7,436,044 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 22 | ||
8,810,601 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 25 | ||
4,715,568 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 3 | 30 | ||
6,462,401 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 3 | 35 | ||
7,178,316 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 3 | 40 | ||
8,295,141 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 3 | 45 | ||
9,354,697 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 3 | 50 | ||
6,977,859 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 6 | ||
6,977,859 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 8 | ||
7,206,952 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 12 | ||
7,206,952 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 14 | ||
7,665,137 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 16 | ||
8,237,872 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 18 | ||
4,486,475 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 20 | ||
4,858,751 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 22 | ||
4,801,480 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 25 | ||
5,488,755 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 30 | ||
6,548,311 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 35 | ||
6,748,768 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 40 | ||
7,550,591 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 45 | ||
8,295,141 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | 50 | ||
3,472,742 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 5 | 10 | ||
3,541,470 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 5 | 12 | ||
3,610,197 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 5 | 14 | ||
3,610,197 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 5 | 16 | ||
4,160,020 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 5 | 18 | ||
4,412,021 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 8 Day(s) | 5 | 20 | ||
5,030,573 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 5 | 22 | ||
5,030,573 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 5 | 25 | ||
5,236,754 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 5 | 30 | ||
6,405,128 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 5 | 35 | ||
6,450,948 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 5 | 40 | ||
6,634,218 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 5 | 45 | ||
7,710,956 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 5 | 50 | ||
7,670,866 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 5 | 55 | ||
3,083,285 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | 10 | ||
3,375,375 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | 12 | ||
3,392,561 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | 14 | ||
3,581,560 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | 16 | ||
3,701,834 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | 18 | ||
3,873,652 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | 20 | ||
4,028,293 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | 22 | ||
4,492,204 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | 25 | ||
3,369,647 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 6 | 30 | ||
4,194,383 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 6 | 35 | ||
4,412,021 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 6 | 40 | ||
4,767,114 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 6 | 45 | ||
4,858,751 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 6 | 50 | ||
5,225,302 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 6 | 55 | ||
3,541,470 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | 70 | ||
4,280,294 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | 80 | ||
5,282,574 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | 90 |
Loading...Tải…
Shape | Straight / Stepped Parallel | Properties | General |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy