(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
•Related Keywords: KOPAS (KOFAS), Customized Pin / Stepped Pin / Spring Pin
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Dia. | Shaft Dia. Tolerance | Length | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|---|
3,856,472 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 3 | Negative tolerance | 14 | 500 | ||
3,856,472 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 3 | Negative tolerance | 15 | 500 | ||
3,856,472 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 3 | Negative tolerance | 16 | 500 | ||
4,486,475 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 3 | Negative tolerance | 18 | 500 | ||
4,486,475 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 3 | Negative tolerance | 20 | 500 | ||
5,116,481 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 3 | Negative tolerance | 22 | 500 | ||
2,247,095 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 3 | Negative tolerance | 25 | 200 | ||
2,247,095 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 3 | Negative tolerance | 30 | 200 | ||
2,121,095 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 3 | Negative tolerance | 40 | 100 | ||
8,638,782 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 6 | 1000 | ||
8,638,782 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 8 | 1000 | ||
8,638,782 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 10 | 1000 | ||
8,638,782 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 12 | 1000 | ||
4,486,475 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 14 | 500 | ||
4,486,475 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 15 | 500 | ||
4,486,475 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 16 | 500 | ||
4,486,475 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 18 | 500 | ||
2,247,095 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 20 | 200 | ||
2,499,097 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 22 | 200 | ||
2,499,097 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 25 | 200 | ||
2,625,097 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 30 | 200 | ||
1,737,364 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 35 | 100 | ||
2,121,095 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Negative tolerance | 40 | 100 | ||
5,746,485 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 6 | 500 | ||
8,638,782 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 8 | 1000 | ||
9,898,790 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 12 | 1000 | ||
5,116,481 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 14 | 500 | ||
5,431,483 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 15 | 500 | ||
5,746,485 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 16 | 500 | ||
5,746,485 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 18 | 500 | ||
3,581,560 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 20 | 300 | ||
3,581,560 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 22 | 300 | ||
2,762,555 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 25 | 200 | ||
2,762,555 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 30 | 200 | ||
2,888,556 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 35 | 200 | ||
1,737,364 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 40 | 100 | ||
2,436,096 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 45 | 100 | ||
2,562,096 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Negative tolerance | 50 | 100 | ||
6,863,314 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 6 | 500 | ||
5,746,485 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 8 | 500 | ||
5,746,485 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 10 | 500 | ||
6,061,489 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 12 | 500 | ||
6,405,128 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 14 | 500 | ||
3,976,744 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 15 | 300 | ||
3,976,744 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 16 | 300 | ||
4,165,746 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 18 | 300 | ||
4,165,746 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 20 | 300 | ||
3,140,557 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 22 | 200 | ||
3,266,560 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 25 | 200 | ||
3,644,557 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 30 | 200 | ||
2,052,366 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 35 | 100 | ||
2,121,095 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 40 | 100 | ||
2,373,093 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 45 | 100 | ||
2,819,826 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Negative tolerance | 50 | 100 | ||
3,839,290 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | Negative tolerance | 8 | 200 | ||
3,266,560 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | Negative tolerance | 10 | 200 | ||
3,266,560 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | Negative tolerance | 12 | 200 | ||
3,266,560 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | Negative tolerance | 14 | 200 | ||
3,266,560 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | Negative tolerance | 16 | 200 | ||
3,392,561 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | Negative tolerance | 18 | 200 |
Loading...Tải…
Shape | Straight / Stepped Parallel | End Shape | Standard | Material | Stainless |
---|---|---|---|---|---|
Properties | General |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy