(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

PENY (POLYAMIDE MXD6)HEX SOCKET CAP SCREW=BLACK (KN-567)【100 Pieces Per Package】

PENY (POLYAMIDE MXD6)HEX SOCKET CAP SCREW=BLACK (KN-567)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,457,841VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
KN-567-M3-6
KN-567-M3-8
KN-567-M3-10
KN-567-M3-12
KN-567-M3-15
KN-567-M3-20
KN-567-M4-6
KN-567-M4-8
KN-567-M4-10
KN-567-M4-12
KN-567-M4-15
KN-567-M4-20
KN-567-M5-10
KN-567-M5-12
KN-567-M5-15
KN-567-M5-20
KN-567-M5-25
KN-567-M5-30
KN-567-M6-15
KN-567-M6-20
KN-567-M6-25
KN-567-M6-30
KN-567-M6-40
KN-567-M8-15
KN-567-M8-20
KN-567-M8-25
KN-567-M8-30
KN-567-M8-40
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L (mm)

4,457,841 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 36

4,629,660 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 38

5,145,118 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 310

5,316,938 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 312

5,488,755 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 315

5,667,296 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 320

4,486,475 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 46

4,629,660 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 48

5,145,118 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 410

5,316,938 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 412

5,488,755 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 415

5,667,296 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 420

4,916,027 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 510

5,059,208 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 512

5,374,212 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 515

5,603,301 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 520

6,021,513 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 525

10,508,128 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 530

4,916,027 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 615

5,488,755 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 620

5,903,440 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 625

6,966,049 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 630

12,338,185 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 640

6,729,943 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 815

7,969,640 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 820

8,323,857 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 825

9,386,465 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 830

12,279,168 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) 840

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Standard Mounting Hole Shape None Basic Shape Hexagon
Number of interventions(PCS) 100