(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Detailed Shape | Mounting Hole Shape | Basic Shape |
---|---|---|---|---|---|---|---|---|---|---|
3,426,925 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 6 | Standard | Hexagonal hole | Standard (Round) | ||
3,541,470 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 8 | Standard | Hexagonal hole | Standard (Round) | ||
3,541,470 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 10 | Standard | Hexagonal hole | Standard (Round) | ||
3,770,560 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 12 | Standard | Hexagonal hole | Standard (Round) | ||
5,488,755 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 15 | Standard | Hexagonal hole | Standard (Round) | ||
7,206,952 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 20 | Standard | Hexagonal hole | Standard (Round) | ||
4,801,480 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 6 | Standard | Hexagonal hole | Standard (Round) | ||
5,030,573 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 8 | Standard | Hexagonal hole | Standard (Round) | ||
5,030,573 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 10 | Standard | Hexagonal hole | Standard (Round) | ||
5,603,301 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 12 | Standard | Hexagonal hole | Standard (Round) | ||
6,748,768 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 15 | Standard | Hexagonal hole | Standard (Round) | ||
7,206,952 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 20 | Standard | Hexagonal hole | Standard (Round) | ||
8,925,150 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 8 | Standard | Hexagonal hole | Standard (Round) | ||
7,321,499 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 10 | Standard | Hexagonal hole | Standard (Round) | ||
9,726,974 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 12 | Standard | Hexagonal hole | Standard (Round) | ||
11,216,076 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 15 | Standard | Hexagonal hole | Standard (Round) | ||
12,132,446 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 20 | Standard | Hexagonal hole | Standard (Round) | ||
13,850,641 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 25 | Standard | Hexagonal hole | Standard (Round) | ||
19,463,411 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 30 | Standard | Hexagonal hole | Standard (Round) | ||
16,370,660 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 10 | Standard | Hexagonal hole | Standard (Round) | ||
16,370,660 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 12 | Standard | Hexagonal hole | Standard (Round) | ||
16,370,660 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 15 | Standard | Hexagonal hole | Standard (Round) | ||
18,890,681 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 20 | Standard | Hexagonal hole | Standard (Round) | ||
24,732,546 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 25 | Standard | Hexagonal hole | Standard (Round) | ||
28,054,389 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 30 | Standard | Hexagonal hole | Standard (Round) | ||
28,970,759 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 40 | Standard | Hexagonal hole | Standard (Round) | ||
35,614,447 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 15 | Standard | Hexagonal hole | Standard (Round) | ||
37,332,645 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 20 | Standard | Hexagonal hole | Standard (Round) | ||
40,654,489 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 25 | Standard | Hexagonal hole | Standard (Round) | ||
44,090,878 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 30 | Standard | Hexagonal hole | Standard (Round) | ||
47,412,724 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 40 | Standard | Hexagonal hole | Standard (Round) | ||
3,426,925 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 6 | - | Hexagonal hole | Standard (Round) | ||
3,541,470 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 8 | - | Hexagonal hole | Standard (Round) | ||
3,541,470 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 10 | - | Hexagonal hole | Standard (Round) | ||
3,770,560 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 12 | - | Hexagonal hole | Standard (Round) | ||
5,488,755 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 15 | - | Hexagonal hole | Standard (Round) | ||
7,206,952 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 20 | - | Hexagonal hole | Standard (Round) | ||
4,801,480 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 6 | - | Hexagonal hole | Standard (Round) | ||
5,030,573 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 8 | - | Hexagonal hole | Standard (Round) | ||
5,030,573 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 10 | - | Hexagonal hole | Standard (Round) | ||
5,603,301 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 12 | - | Hexagonal hole | Standard (Round) | ||
6,748,768 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 15 | - | Hexagonal hole | Standard (Round) | ||
7,206,952 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 20 | - | Hexagonal hole | Standard (Round) | ||
8,925,150 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 8 | - | Hexagonal hole | Standard (Round) | ||
7,321,499 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 10 | - | Hexagonal hole | Standard (Round) | ||
9,726,974 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 12 | - | Hexagonal hole | Standard (Round) | ||
11,216,076 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 15 | - | Hexagonal hole | Standard (Round) | ||
12,132,446 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 20 | - | Hexagonal hole | Standard (Round) | ||
13,850,641 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 25 | - | Hexagonal hole | Standard (Round) | ||
19,463,411 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 30 | - | Hexagonal hole | Standard (Round) | ||
16,370,660 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 10 | - | Hexagonal hole | Standard (Round) | ||
16,370,660 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 12 | - | Hexagonal hole | Standard (Round) | ||
16,370,660 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 15 | - | Hexagonal hole | Standard (Round) | ||
18,890,681 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 20 | - | Hexagonal hole | Standard (Round) | ||
24,732,546 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 25 | - | Hexagonal hole | Standard (Round) | ||
28,054,389 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 30 | - | Hexagonal hole | Standard (Round) | ||
28,970,759 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 40 | - | Hexagonal hole | Standard (Round) | ||
35,614,447 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 15 | - | Hexagonal hole | Standard (Round) | ||
37,332,645 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 20 | - | Hexagonal hole | Standard (Round) | ||
40,654,489 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 25 | - | Hexagonal hole | Standard (Round) |
Loading...Tải…
Number of interventions(PCS) | 100 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy