(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Screw Type |
---|---|---|---|---|---|---|---|---|
929,812 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | M6 | 8 | Entire Screws | ||
929,812 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | M6 | 10 | Entire Screws | ||
929,812 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | M6 | 12 | Entire Screws | ||
952,719 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | M6 | 15 | Entire Screws | ||
798,085 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | M6 | 20 | Entire Screws | ||
849,631 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | M6 | 25 | Entire Screws | ||
952,719 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | M6 | 30 | Half screw | ||
780,903 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | M6 | 35 | Half screw | ||
815,268 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | M6 | 40 | Half screw | ||
872,537 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | M6 | 45 | Half screw | ||
649,173 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | M6 | 50 | Half screw | ||
660,630 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | M6 | 55 | Half screw | ||
689,267 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | M6 | 60 | Half screw | ||
717,902 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | M6 | 65 | Half screw | ||
729,355 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | M6 | 70 | Half screw | ||
769,448 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | M6 | 75 | Half screw | ||
560,399 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M6 | 80 | Half screw | ||
580,446 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M6 | 90 | Half screw | ||
600,492 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M6 | 100 | Half screw | ||
649,173 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | M8 | 10 | Entire Screws | ||
649,173 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | M8 | 12 | Entire Screws | ||
649,173 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | M8 | 15 | Entire Screws | ||
368,375 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | M8 | 20 | Entire Screws | ||
677,809 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | M8 | 25 | Entire Screws | ||
723,631 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | M8 | 30 | Entire Screws | ||
537,491 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M8 | 35 | Half screw | ||
554,675 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M8 | 40 | Half screw | ||
535,775 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 7 Day(s) | M8 | 45 | Half screw | ||
540,355 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 7 Day(s) | M8 | 50 | Half screw | ||
497,398 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M8 | 55 | Half screw | ||
521,457 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M8 | 60 | Half screw | ||
536,919 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M8 | 65 | Half screw | ||
545,507 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M8 | 70 | Half screw | ||
483,080 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 7 Day(s) | M8 | 75 | Half screw | ||
493,392 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 7 Day(s) | M8 | 80 | Half screw | ||
421,799 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M8 | 90 | Half screw | ||
431,537 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M8 | 100 | Half screw | ||
459,026 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M8 | 110 | Half screw | ||
468,188 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M8 | 120 | Half screw | ||
478,497 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M8 | 130 | Half screw | ||
488,235 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M8 | 140 | Half screw | ||
497,398 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M8 | 150 | Half screw | ||
249,421 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 20 | Entire Screws | ||
617,674 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 25 | Entire Screws | ||
649,173 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 30 | Entire Screws | ||
680,675 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 35 | Entire Screws | ||
706,447 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 40 | Half screw | ||
379,887 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 45 | Half screw | ||
746,537 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 50 | Half screw | ||
778,037 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 55 | Half screw | ||
815,268 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 60 | Half screw | ||
835,313 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 65 | Half screw | ||
872,537 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 70 | Half screw | ||
906,903 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 75 | Half screw | ||
964,177 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 80 | Half screw | ||
1,018,587 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 90 | Half screw | ||
1,104,497 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M10 | 100 | Half screw | ||
882,275 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M10 | 110 | Half screw | ||
937,257 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M10 | 120 | Half screw | ||
993,960 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M10 | 130 | Half screw | ||
1,042,070 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M10 | 140 | Half screw | ||
1,088,459 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M10 | 150 | Half screw | ||
858,795 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M10 | 160 | Half screw | ||
912,631 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M10 | 170 | Half screw | ||
935,539 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M10 | 180 | Half screw | ||
964,177 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M10 | 190 | Half screw | ||
975,632 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M10 | 200 | Half screw | ||
672,082 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M12 | 20 | Entire Screws | ||
709,313 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M12 | 25 | Entire Screws | ||
743,677 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M12 | 30 | Entire Screws | ||
763,722 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M12 | 35 | Entire Screws | ||
538,749 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M12 | 40 | Entire Screws | ||
570,982 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | M12 | 45 | Half screw | ||
767,158 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 7 Day(s) | M12 | 50 | Half screw | ||
806,104 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 7 Day(s) | M12 | 55 | Half screw | ||
833,593 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 7 Day(s) | M12 | 60 | Half screw | ||
856,502 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 7 Day(s) | M12 | 65 | Half screw | ||
399,073 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M12 | 70 | Half screw | ||
736,810 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M12 | 75 | Half screw | ||
803,237 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M12 | 80 | Half screw | ||
498,841 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M12 | 90 | Half screw | ||
529,539 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M12 | 100 | Half screw | ||
993,960 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | M12 | 110 | Half screw | ||
568,993 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M12 | 120 | Half screw | ||
581,592 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M12 | 130 | Half screw | ||
249,421 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M12 | 140 | Half screw | ||
608,509 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M12 | 150 | Half screw | ||
383,724 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M12 | 160 | Half screw | ||
399,073 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M12 | 170 | Half screw | ||
779,185 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | M12 | 180 | Half screw |
Loading...Tải…
Detailed Shape | Standard | Mounting Hole Shape | None | Material | Steel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy