(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) |
---|---|---|---|---|---|---|
5,001,935 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 6 | ||
6,110,075 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 8 | ||
8,559,999 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 10 | ||
11,452,703 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 12 | ||
17,297,089 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 14 | ||
18,891,040 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 14 Day(s) | 16 | ||
27,628,128 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 14 Day(s) | 18 | ||
25,502,873 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) | 20 | ||
3,770,560 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 4 | ||
3,999,655 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 5 | ||
4,629,660 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 6 | ||
5,374,212 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 8 | ||
6,907,032 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 10 | ||
8,973,232 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 12 | ||
10,815,107 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 14 Day(s) | 14 | ||
15,183,651 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 14 Day(s) | 16 | ||
17,143,599 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) | 18 | ||
21,606,615 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) | 20 | ||
30,461,776 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) | 22 | ||
46,755,311 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) | 24 | ||
54,547,825 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) | 27 | ||
74,914,744 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) | 30 |
Loading...Tải…
Material | Steel | Type | Node lock washer |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy