(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|---|---|
2,510,552 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 5 | 0.5 | Entire Screws | 2000 | ||
2,510,552 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 6 | 0.5 | Entire Screws | 2000 | ||
2,510,552 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 8 | 0.5 | Entire Screws | 2000 | ||
2,510,552 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 10 | 0.5 | Entire Screws | 2000 | ||
2,510,552 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 12 | 0.5 | Entire Screws | 2000 | ||
3,197,829 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 15 | 0.5 | Entire Screws | 2000 | ||
3,197,829 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 20 | 0.5 | Entire Screws | 2000 | ||
3,197,829 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 25 | 0.5 | Half screw | 2000 | ||
1,995,094 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 3 | 30 | 0.5 | Half screw | 1000 | ||
2,109,641 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 3 | 35 | 0.5 | Half screw | 1000 | ||
2,338,734 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 3 | 40 | 0.5 | Half screw | 1000 | ||
2,510,552 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 5 | 0.7 | Entire Screws | 2000 | ||
2,510,552 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 6 | 0.7 | Entire Screws | 2000 | ||
2,510,552 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 8 | 0.7 | Entire Screws | 2000 | ||
2,510,552 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 10 | 0.7 | Entire Screws | 2000 | ||
2,510,552 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 12 | 0.7 | Entire Screws | 2000 | ||
3,083,285 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 15 | 0.7 | Entire Screws | 2000 | ||
3,083,285 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 20 | 0.7 | Entire Screws | 2000 | ||
3,197,829 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 25 | 0.7 | Half screw | 2000 | ||
3,656,015 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 30 | 0.7 | Half screw | 2000 | ||
3,885,110 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 35 | 0.7 | Half screw | 2000 | ||
2,338,734 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 4 | 40 | 0.7 | Half screw | 1000 | ||
2,510,552 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 4 | 45 | 0.7 | Half screw | 1000 | ||
2,625,097 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 4 | 50 | 0.7 | Half screw | 1000 | ||
1,536,906 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 6 | 0.8 | Entire Screws | 1000 | ||
1,479,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 8 | 0.8 | Entire Screws | 1000 | ||
1,479,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 10 | 0.8 | Entire Screws | 1000 | ||
1,479,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 12 | 0.8 | Entire Screws | 1000 | ||
1,766,002 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 15 | 0.8 | Entire Screws | 1000 | ||
1,766,002 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 20 | 0.8 | Entire Screws | 1000 | ||
1,880,547 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 25 | 0.8 | Half screw | 1000 | ||
2,109,641 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 30 | 0.8 | Half screw | 1000 | ||
1,307,816 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 5 | 35 | 0.8 | Half screw | 500 | ||
1,393,725 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 5 | 40 | 0.8 | Half screw | 500 | ||
1,479,634 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 5 | 45 | 0.8 | Half screw | 500 | ||
1,565,542 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 5 | 50 | 0.8 | Half screw | 500 | ||
2,441,824 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 6 Day(s) | 6 | 6 | 1 | Entire Screws | 400 | ||
1,365,089 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 6 Day(s) | 6 | 8 | 1 | Entire Screws | 400 | ||
1,004,269 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 10 | 1 | Entire Screws | 300 | ||
1,450,997 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 6 | 12 | 1 | Entire Screws | 500 | ||
1,622,819 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 6 | 15 | 1 | Entire Screws | 500 | ||
1,622,819 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 6 | 20 | 1 | Entire Screws | 500 | ||
1,766,002 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 6 | 25 | 1 | Entire Screws | 500 | ||
1,909,182 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 6 | 30 | 1 | Half screw | 500 | ||
1,685,821 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 6 Day(s) | 6 | 35 | 1 | Half screw | 400 | ||
1,468,181 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 40 | 1 | Half screw | 300 | ||
1,519,725 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 45 | 1 | Half screw | 300 | ||
1,639,998 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 50 | 1 | Half screw | 300 | ||
1,456,726 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 6 | 55 | 1 | Half screw | 200 | ||
1,617,090 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 6 | 60 | 1 | Half screw | 200 | ||
1,055,813 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 65 | 1 | Half screw | 100 | ||
1,107,359 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 70 | 1 | Half screw | 100 | ||
1,181,813 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 80 | 1 | Half screw | 100 | ||
1,405,180 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 90 | 1 | Half screw | 100 | ||
1,588,455 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 100 | 1 | Half screw | 100 | ||
683,536 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 10 | 1.25 | Entire Screws | 100 | ||
717,902 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 12 | 1.25 | Entire Screws | 100 | ||
729,355 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 15 | 1.25 | Entire Screws | 100 | ||
740,810 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 20 | 1.25 | Entire Screws | 100 | ||
763,722 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 25 | 1.25 | Entire Screws | 100 |
Loading...Tải…
Material | Steel | Basic Shape | Standard (Round) | Mounting Hole Shape | Hexagonal hole |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Meter common screw |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy