(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|---|---|
2,510,552 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 5 | 0.5 | Entire Screws | 2000 | ||
2,625,097 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 6 | 0.5 | Entire Screws | 2000 | ||
2,854,192 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 8 | 0.5 | Entire Screws | 2000 | ||
3,083,285 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 4 Day(s) | 3 | 10 | 0.5 | Entire Screws | 2000 | ||
3,083,285 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 12 | 0.5 | Entire Screws | 2000 | ||
3,197,829 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 15 | 0.5 | Entire Screws | 2000 | ||
3,426,925 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 20 | 0.5 | Entire Screws | 2000 | ||
3,770,560 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 25 | 0.5 | Half screw | 2000 | ||
2,338,734 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 3 | 30 | 0.5 | Half screw | 1000 | ||
2,911,462 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 3 | 35 | 0.5 | Half screw | 1000 | ||
3,426,925 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 3 | 40 | 0.5 | Half screw | 1000 | ||
2,252,822 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 3 | 45 | 0.5 | Half screw | 500 | ||
2,854,192 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 3 | 50 | 0.5 | Half screw | 500 | ||
4,801,480 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 5 | 0.7 | Entire Screws | 2000 | ||
3,770,560 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 6 | 0.7 | Entire Screws | 2000 | ||
3,770,560 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 8 | 0.7 | Entire Screws | 2000 | ||
3,770,560 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 10 | 0.7 | Entire Screws | 2000 | ||
4,114,200 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 12 | 0.7 | Entire Screws | 2000 | ||
4,343,295 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 15 | 0.7 | Entire Screws | 2000 | ||
4,916,027 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 20 | 0.7 | Entire Screws | 2000 | ||
5,145,118 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 25 | 0.7 | Half screw | 2000 | ||
3,140,557 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 4 | 30 | 0.7 | Half screw | 1000 | ||
3,426,925 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 4 | 35 | 0.7 | Half screw | 1000 | ||
4,056,928 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 4 | 40 | 0.7 | Half screw | 1000 | ||
2,453,279 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 4 | 45 | 0.7 | Half screw | 500 | ||
2,739,644 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 4 | 50 | 0.7 | Half screw | 500 | ||
2,854,192 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 6 | 0.8 | Entire Screws | 1000 | ||
2,567,822 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 8 | 0.8 | Entire Screws | 1000 | ||
2,567,822 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 10 | 0.8 | Entire Screws | 1000 | ||
2,739,644 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 12 | 0.8 | Entire Screws | 1000 | ||
3,140,557 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 15 | 0.8 | Entire Screws | 1000 | ||
3,713,288 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 20 | 0.8 | Entire Screws | 1000 | ||
2,166,912 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 5 | 25 | 0.8 | Half screw | 500 | ||
2,338,734 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 5 | 30 | 0.8 | Half screw | 500 | ||
2,739,644 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 5 | 35 | 0.8 | Half screw | 500 | ||
2,968,737 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 5 | 40 | 0.8 | Half screw | 500 | ||
2,035,185 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 5 | 45 | 0.8 | Half screw | 300 | ||
2,396,007 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 5 | 50 | 0.8 | Half screw | 300 | ||
1,210,451 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 8 | 1 | Entire Screws | 300 | ||
1,210,451 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 10 | 1 | Entire Screws | 300 | ||
1,210,451 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 12 | 1 | Entire Screws | 300 | ||
1,279,179 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 15 | 1 | Entire Screws | 300 | ||
1,622,819 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 20 | 1 | Entire Screws | 300 | ||
1,846,185 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 25 | 1 | Entire Screws | 300 | ||
1,949,273 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 30 | 1 | Half screw | 300 | ||
2,292,913 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 35 | 1 | Half screw | 300 | ||
1,800,365 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 6 | 40 | 1 | Half screw | 200 | ||
2,075,275 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 6 | 45 | 1 | Half screw | 200 | ||
2,304,370 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 6 | 50 | 1 | Half screw | 200 | ||
3,220,741 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 6 | 55 | 1 | Half screw | 200 | ||
1,806,093 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 60 | 1 | Half screw | 100 | ||
2,625,097 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 65 | 1 | Half screw | 100 | ||
2,693,826 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 70 | 1 | Half screw | 100 | ||
2,894,282 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 80 | 1 | Half screw | 100 | ||
2,767,136 VND | 1 Pack(s) | 80 Pieces Per Package 80 Pieces Per Package | 6 Day(s) | 6 | 90 | 1 | Half screw | 80 | ||
3,142,845 VND | 1 Pack(s) | 80 Pieces Per Package 80 Pieces Per Package | 6 Day(s) | 6 | 100 | 1 | Half screw | 80 | ||
1,903,457 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 8 | 10 | 1.25 | Entire Screws | 200 | ||
1,903,457 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 8 | 12 | 1.25 | Entire Screws | 200 | ||
1,903,457 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 8 | 15 | 1.25 | Entire Screws | 200 | ||
1,960,731 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 8 | 20 | 1.25 | Entire Screws | 200 | ||
2,144,006 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 8 | 25 | 1.25 | Entire Screws | 200 | ||
1,319,270 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 30 | 1.25 | Entire Screws | 100 | ||
1,422,362 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 35 | 1.25 | Half screw | 100 | ||
1,577,000 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 40 | 1.25 | Half screw | 100 | ||
1,651,456 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 45 | 1.25 | Half screw | 100 | ||
1,823,272 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 50 | 1.25 | Half screw | 100 | ||
1,635,417 VND | 1 Pack(s) | 80 Pieces Per Package 80 Pieces Per Package | 6 Day(s) | 8 | 55 | 1.25 | Half screw | 80 | ||
1,818,692 VND | 1 Pack(s) | 80 Pieces Per Package 80 Pieces Per Package | 6 Day(s) | 8 | 60 | 1.25 | Half screw | 80 | ||
2,126,252 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 6 Day(s) | 8 | 65 | 1.25 | Half screw | 70 | ||
2,146,294 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 6 Day(s) | 8 | 70 | 1.25 | Half screw | 70 | ||
2,048,930 VND | 1 Pack(s) | 60 Pieces Per Package 60 Pieces Per Package | 6 Day(s) | 8 | 80 | 1.25 | Half screw | 60 | ||
2,265,424 VND | 1 Pack(s) | 60 Pieces Per Package 60 Pieces Per Package | 6 Day(s) | 8 | 90 | 1.25 | Half screw | 60 | ||
1,823,272 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 6 Day(s) | 8 | 100 | 1.25 | Half screw | 40 | ||
2,613,644 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 10 | 12 | 1.5 | Entire Screws | 100 | ||
1,880,547 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 10 | 15 | 1.5 | Entire Screws | 100 | ||
1,880,547 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 10 | 20 | 1.5 | Entire Screws | 100 | ||
2,006,548 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 10 | 25 | 1.5 | Entire Screws | 100 | ||
2,189,823 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 10 | 30 | 1.5 | Entire Screws | 100 | ||
2,338,734 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 10 | 35 | 1.5 | Entire Screws | 100 | ||
2,533,460 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 10 | 40 | 1.5 | Half screw | 100 | ||
2,144,006 VND | 1 Pack(s) | 80 Pieces Per Package 80 Pieces Per Package | 6 Day(s) | 10 | 45 | 1.5 | Half screw | 80 | ||
2,304,370 VND | 1 Pack(s) | 80 Pieces Per Package 80 Pieces Per Package | 6 Day(s) | 10 | 50 | 1.5 | Half screw | 80 | ||
2,591,308 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 6 Day(s) | 10 | 55 | 1.5 | Half screw | 70 | ||
2,659,461 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 6 Day(s) | 10 | 60 | 1.5 | Half screw | 70 | ||
2,430,371 VND | 1 Pack(s) | 60 Pieces Per Package 60 Pieces Per Package | 6 Day(s) | 10 | 65 | 1.5 | Half screw | 60 | ||
2,499,097 VND | 1 Pack(s) | 60 Pieces Per Package 60 Pieces Per Package | 6 Day(s) | 10 | 70 | 1.5 | Half screw | 60 | ||
2,367,370 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 10 | 80 | 1.5 | Half screw | 50 | ||
2,144,006 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 6 Day(s) | 10 | 90 | 1.5 | Half screw | 40 | ||
1,777,457 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 6 Day(s) | 10 | 100 | 1.5 | Half screw | 30 | ||
3,667,471 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 12 | 15 | 1.75 | Entire Screws | 100 |
Loading...Tải…
Material | Stainless | Basic Shape | Standard (Round) | Mounting Hole Shape | Hexagonal hole |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Meter common screw |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy