(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|
1,937,822 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 5 | 2000 | ||
1,937,822 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 6 | 2000 | ||
1,937,822 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 8 | 2000 | ||
1,937,822 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 10 | 2000 | ||
1,937,822 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 12 | 2000 | ||
2,166,912 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 16 | 2000 | ||
2,281,458 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 20 | 2000 | ||
1,365,089 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 25 | 1000 | ||
1,594,181 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 30 | 1000 | ||
2,281,458 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 6 | 2000 | ||
2,166,912 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 8 | 2000 | ||
2,281,458 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 10 | 2000 | ||
2,281,458 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 12 | 2000 | ||
2,396,007 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 16 | 2000 | ||
2,625,097 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 20 | 2000 | ||
2,739,644 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 25 | 2000 | ||
1,651,456 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 30 | 1000 | ||
1,766,002 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 35 | 1000 | ||
1,937,822 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 40 | 1000 | ||
2,968,737 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 5 | 8 | 2000 | ||
2,968,737 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 5 | 10 | 2000 | ||
2,968,737 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 5 | 12 | 2000 | ||
3,197,829 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 5 | 16 | 2000 | ||
1,880,547 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 20 | 1000 | ||
1,995,094 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 25 | 1000 | ||
2,224,187 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 30 | 1000 | ||
2,396,007 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 35 | 1000 | ||
2,625,097 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 40 | 1000 | ||
2,109,641 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 6 | 10 | 1000 | ||
2,281,458 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 6 | 12 | 1000 | ||
2,396,007 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 6 | 16 | 1000 | ||
2,453,279 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 6 | 20 | 1000 | ||
1,479,634 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 25 | 500 | ||
1,622,819 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 30 | 500 | ||
1,565,542 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 35 | 500 | ||
1,680,089 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 40 | 500 | ||
1,794,636 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 45 | 500 | ||
1,880,547 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 50 | 500 | ||
2,195,549 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 8 | 12 | 500 | ||
2,195,549 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 8 | 16 | 500 | ||
2,338,734 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 8 | 20 | 500 | ||
2,481,914 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 8 | 25 | 500 | ||
2,625,097 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 8 | 30 | 500 | ||
2,768,282 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 8 | 35 | 500 | ||
1,365,089 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 40 | 200 | ||
2,396,007 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 5 | 2000 | ||
2,396,007 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 6 | 2000 | ||
2,396,007 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 8 | 2000 | ||
2,396,007 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 10 | 2000 | ||
2,396,007 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 12 | 2000 | ||
2,625,097 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 16 | 2000 | ||
2,854,192 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 20 | 2000 | ||
1,651,456 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 25 | 1000 | ||
1,937,822 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 30 | 1000 | ||
2,854,192 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 6 | 2000 | ||
2,625,097 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 8 | 2000 | ||
2,854,192 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 10 | 2000 | ||
2,854,192 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 12 | 2000 | ||
2,968,737 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 16 | 2000 | ||
3,197,829 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 20 | 2000 | ||
3,426,925 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 25 | 2000 | ||
1,995,094 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 30 | 1000 | ||
2,166,912 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 35 | 1000 | ||
2,338,734 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 40 | 1000 | ||
3,656,015 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 5 | 8 | 2000 | ||
3,656,015 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 5 | 10 | 2000 | ||
3,656,015 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 5 | 12 | 2000 | ||
3,999,655 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 5 | 16 | 2000 | ||
2,281,458 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 20 | 1000 | ||
2,453,279 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 25 | 1000 | ||
2,739,644 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 30 | 1000 | ||
2,911,462 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 35 | 1000 | ||
3,197,829 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 40 | 1000 | ||
2,567,822 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 6 | 10 | 1000 | ||
2,796,918 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 6 | 12 | 1000 | ||
2,911,462 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 6 | 16 | 1000 | ||
3,026,008 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 6 | 20 | 1000 | ||
1,766,002 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 25 | 500 | ||
1,966,457 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 30 | 500 | ||
1,880,547 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 35 | 500 | ||
2,023,729 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 40 | 500 | ||
2,166,912 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 45 | 500 | ||
2,281,458 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 50 | 500 | ||
2,682,375 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 8 | 12 | 500 | ||
2,682,375 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 8 | 16 | 500 | ||
2,854,192 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 8 | 20 | 500 | ||
3,026,008 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 8 | 25 | 500 | ||
3,197,829 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 8 | 30 | 500 | ||
3,398,287 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 8 | 35 | 500 | ||
1,628,543 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 40 | 200 |
Loading...Tải…
Detailed Shape | Pot | Mounting Hole Shape | Cross hole | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Steel | Tip Shape | Flat Point |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy