(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|---|---|
5,775,123 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 1.6 | 3 | 0.35 | Entire Screws | 500 | ||
4,973,298 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 1.6 | 4 | 0.35 | Entire Screws | 500 | ||
4,944,663 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 1.6 | 6 | 0.35 | Entire Screws | 500 | ||
5,202,391 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 1.6 | 8 | 0.35 | Entire Screws | 500 | ||
7,550,591 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 1.6 | 10 | 0.35 | Entire Screws | 500 | ||
3,999,655 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 3 | 0.4 | Entire Screws | 500 | ||
3,312,375 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 4 | 0.4 | Entire Screws | 500 | ||
3,312,375 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 5 | 0.4 | Entire Screws | 500 | ||
3,312,375 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 6 | 0.4 | Entire Screws | 500 | ||
3,398,287 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 8 | 0.4 | Entire Screws | 500 | ||
3,455,562 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 10 | 0.4 | Entire Screws | 500 | ||
4,171,475 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 12 | 0.4 | Entire Screws | 500 | ||
4,572,388 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 15 | 0.4 | Entire Screws | 500 | ||
8,237,872 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 18 | 0.4 | Entire Screws | 500 | ||
6,806,041 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 20 | 0.4 | Entire Screws | 500 | ||
8,581,509 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.3 | 4 | 0.45 | Entire Screws | 500 | ||
8,581,509 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.3 | 5 | 0.45 | Entire Screws | 500 | ||
8,581,509 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.3 | 6 | 0.45 | Entire Screws | 500 | ||
8,581,509 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.3 | 8 | 0.45 | Entire Screws | 500 | ||
8,581,509 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.3 | 10 | 0.45 | Entire Screws | 500 | ||
3,541,470 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 3 | 0.45 | Entire Screws | 500 | ||
3,255,103 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 4 | 0.45 | Entire Screws | 500 | ||
3,255,103 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 5 | 0.45 | Entire Screws | 500 | ||
3,255,103 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 6 | 0.45 | Entire Screws | 500 | ||
3,255,103 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 8 | 0.45 | Entire Screws | 500 | ||
3,255,103 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 10 | 0.45 | Entire Screws | 500 | ||
3,627,377 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 12 | 0.45 | Entire Screws | 500 | ||
3,627,377 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 15 | 0.45 | Entire Screws | 500 | ||
7,550,591 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 18 | 0.45 | Entire Screws | 500 | ||
7,550,591 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 20 | 0.45 | Entire Screws | 500 | ||
18,203,403 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 25 | 0.45 | Entire Screws | 500 | ||
3,255,103 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 4 | 0.45 | Entire Screws | 500 | ||
3,255,103 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 5 | 0.45 | Entire Screws | 500 | ||
3,255,103 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 6 | 0.45 | Entire Screws | 500 | ||
3,255,103 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 8 | 0.45 | Entire Screws | 500 | ||
3,255,103 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 10 | 0.45 | Entire Screws | 500 | ||
3,627,377 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 12 | 0.45 | Entire Screws | 500 | ||
3,627,377 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 15 | 0.45 | Entire Screws | 500 | ||
7,550,591 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 18 | 0.45 | Entire Screws | 500 | ||
7,550,591 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 20 | 0.45 | Entire Screws | 500 | ||
2,716,734 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 3 | 0.5 | Entire Screws | 400 | ||
2,166,912 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 4 | 0.5 | Entire Screws | 400 | ||
1,525,454 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 5 | 0.5 | Entire Screws | 400 | ||
1,204,722 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 6 | 0.5 | Entire Screws | 400 | ||
1,204,722 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 8 | 0.5 | Entire Screws | 400 | ||
1,204,722 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 10 | 0.5 | Entire Screws | 400 | ||
1,250,542 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 12 | 0.5 | Entire Screws | 400 | ||
1,433,817 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 14 | 0.5 | Entire Screws | 400 | ||
1,273,453 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 15 | 0.5 | Entire Screws | 400 | ||
1,273,453 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 16 | 0.5 | Entire Screws | 400 | ||
1,433,817 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 18 | 0.5 | Entire Screws | 400 | ||
1,479,634 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 20 | 0.5 | Entire Screws | 400 | ||
1,021,449 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 3 | 22 | 0.5 | Half screw | 200 | ||
1,021,449 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 3 | 25 | 0.5 | Half screw | 200 | ||
1,101,630 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 3 | 30 | 0.5 | Half screw | 200 | ||
1,628,543 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 3 | 35 | 0.5 | Half screw | 200 | ||
1,766,002 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 3 | 40 | 0.5 | Half screw | 200 | ||
1,983,639 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 3 | 45 | 0.5 | Half screw | 200 | ||
2,441,824 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 3 | 50 | 0.5 | Half screw | 200 | ||
2,762,555 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 3 | 55 | 0.5 | Half screw | 100 |
Loading...Tải…
Material | Steel | Basic Shape | Standard (Round) | Mounting Hole Shape | Hexagonal hole |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Meter common screw | Strength Class (Steel) | 12.9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy