(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

ALLOY 12.9 SOCKET HEAD CAP SCREWS-INCH (KN-301)【1-100 Pieces Per Package】 (Part Number)

ALLOY 12.9 SOCKET HEAD CAP SCREWS-INCH (KN-301)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      752,265VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
KN-301-1/4-28X4-1/2
KN-301-1/4-28X5
KN-301-1/4-28X5-1/2
KN-301-1/4-28X5/8
KN-301-1/4-28X5/16
KN-301-1/4-28X6
KN-301-1/4-28X7/8
KN-301-1/4-28X7/16
KN-301-1-8X1-1/2
KN-301-1-8X1-3/4
KN-301-1-8X2
KN-301-1-8X2-1/2
KN-301-1-8X2-1/4
KN-301-1-8X2-3/4
KN-301-1-8X3
KN-301-1-8X3-1/2
KN-301-1-8X4
KN-301-1-8X4-1/2
KN-301-1-8X5
KN-301-1-8X5-1/2
KN-301-1-8X6
KN-301-1-8X7
KN-301-1-8X8
KN-301-1-8X9
KN-301-1-8X10
KN-301-1-8X11
KN-301-1-8X12
KN-301-1-8X13
KN-301-1-8X14
KN-301-1-8X16
KN-301-1-8X18
KN-301-1-8X20
KN-301-3/4-10X1
KN-301-3/4-10X1-1/2
KN-301-3/4-10X1-1/4
KN-301-3/4-10X1-3/4
KN-301-3/4-10X2
KN-301-3/4-10X2-1/2
KN-301-3/4-10X2-1/4
KN-301-3/4-10X2-3/4
KN-301-3/4-10X3
KN-301-3/4-10X3-1/2
KN-301-3/4-10X4
KN-301-3/4-10X4-1/2
KN-301-3/4-10X5
KN-301-3/4-10X5-1/2
KN-301-3/4-10X6
KN-301-3/4-10X7
KN-301-3/4-10X8
KN-301-3/4-10X9
KN-301-3/4-10X10
KN-301-3/4-10X11
KN-301-3/4-10X12
KN-301-3/4-10X14
KN-301-3/4-10X15
KN-301-3/4-10X16
KN-301-3/4-10X18
KN-301-3/4-10X20
KN-301-3/8-16X1
KN-301-3/8-16X1/0
KN-301-3/8-16X1-1/2
KN-301-3/8-16X1-1/4
KN-301-3/8-16X1/2
KN-301-3/8-16X1-3/4
KN-301-3/8-16X2
KN-301-3/8-16X2-1/2
KN-301-3/8-16X2-1/4
KN-301-3/8-16X2-3/4
KN-301-3/8-16X3
KN-301-3/8-16X3-1/2
KN-301-3/8-16X3/4
KN-301-3/8-16X3/8
KN-301-3/8-16X4
KN-301-3/8-16X4-1/2
KN-301-3/8-16X5
KN-301-3/8-16X5-1/2
KN-301-3/8-16X5/8
KN-301-3/8-16X6
KN-301-3/8-16X7
KN-301-3/8-16X7/8
KN-301-3/8-16X8
KN-301-3/8-16X9
KN-301-3/8-24X1
KN-301-3/8-24X1-1/2
KN-301-3/8-24X1-1/4
KN-301-3/8-24X1/2
KN-301-3/8-24X1-3/4
KN-301-3/8-24X2
KN-301-3/8-24X2-1/2
KN-301-3/8-24X2-1/4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngThread Nominal (inch) Length L (inch) Number of interventions
(PCS)

24,388,907 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/44 1/250

13,564,274 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 1/4525

15,296,790 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 1/45 1/225

987,085 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/45/8100

2,877,101 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/45/16100

19,434,776 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 1/4625

1,164,632 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/47/8100

2,877,101 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/47/16100

5,760,806 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 11 1/25

6,691,493 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 11 3/45

3,976,744 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1210

4,389,112 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 12 1/210

4,286,020 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 12 1/410

4,612,479 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 12 3/410

4,830,114 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1310

5,311,211 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 13 1/210

3,114,784 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 145

3,696,108 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 14 1/25

3,988,198 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 155

4,432,069 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 15 1/25

4,672,615 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 165

1,480,780 VND

1 Piece(s) 7 Day(s) 170

1,704,146 VND

1 Piece(s) 7 Day(s) 180

3,008,828 VND

1 Piece(s) 7 Day(s) 190

304,454,740 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 110100

329,082,204 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1-100

366,309,768 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1-100

441,910,363 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1-100

517,510,957 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1-100

570,202,281 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1-100

618,884,479 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1-100

710,521,559 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1-100

3,358,195 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/4110

1,594,181 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/41 1/210

1,577,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/41 1/410

1,657,183 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/41 3/410

1,766,002 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/4210

1,955,003 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/42 1/210

1,897,728 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/42 1/410

2,046,640 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/42 3/410

2,224,187 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/4310

2,493,372 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/43 1/210

2,648,010 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/4410

3,089,009 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/44 1/210

3,404,012 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/4510

3,650,288 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/45 1/210

3,925,201 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/4610

5,975,581 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/4710

7,384,500 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/4810

17,453,126 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/4910

18,025,858 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/41010

20,007,508 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/4-10

22,034,978 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3/4-10

320,605,775 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

9 Day(s) 3/4-100

413,273,775 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

9 Day(s) 3/4-100

508,919,981 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

9 Day(s) 3/4-100

544,429,350 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

9 Day(s) 3/4-100

570,775,009 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

9 Day(s) 3/4-100

2,184,096 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81100

16,943,391 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 3/8-10

2,562,096 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81 1/2100

2,333,005 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81 1/4100

2,396,007 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81/2100

2,848,464 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81 3/4100

3,089,009 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/82100

2,115,369 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/82 1/250

3,564,376 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/82 1/4100

2,307,232 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/82 3/450

2,476,188 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/8350

1,755,976 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 3/83 1/225

1,972,183 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/83/4100

4,961,844 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/83/8100

2,009,414 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 3/8425

2,209,867 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 3/84 1/225

1,267,724 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 3/8510

2,882,827 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 3/85 1/210

2,075,275 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/85/8100

4,114,200 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 3/8610

6,725,858 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 3/8710

2,075,275 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/87/8100

8,283,686 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 3/8810

13,621,549 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 3/8910

2,270,007 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81100

2,682,375 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81 1/2100

2,436,096 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81 1/4100

2,607,917 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81/2100

3,031,739 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81 3/4100

3,283,740 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/82100

4,062,654 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/82 1/2100

3,724,746 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/82 1/4100

Loading...Tải…

Basic InformationThông tin cơ bản

Mounting Hole Shape Hexagonal hole Material Steel