(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

SUS 18/8 (SUS 304) SOCKET SET SCREWS-FLAT PT (KN-703)【200-500 Pieces Per Package】 (Part Number)

SUS 18/8 (SUS 304) SOCKET SET SCREWS-FLAT PT (KN-703)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,407,458VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
KN-703-M2-3
KN-703-M2-4
KN-703-M2-5
KN-703-M2-6
KN-703-M2-8
KN-703-M2-10
KN-703-M2.5-3
KN-703-M2.5-4
KN-703-M2.5-5
KN-703-M2.5-6
KN-703-M2.5-8
KN-703-M2.5-10
KN-703-M3-3
KN-703-M3-4
KN-703-M3-5
KN-703-M3-6
KN-703-M3-8
KN-703-M3-10
KN-703-M4-3
KN-703-M4-4
KN-703-M4-5
KN-703-M4-6
KN-703-M4-8
KN-703-M4-10
KN-703-M5-4
KN-703-M5-5
KN-703-M5-6
KN-703-M5-8
KN-703-M5-10
KN-703-M5-12
KN-703-M6-5
KN-703-M6-6
KN-703-M6-8
KN-703-M6-10
KN-703-M6-12
KN-703-M6-16
KN-703-M8-6
KN-703-M8-8
KN-703-M8-10
KN-703-M8-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngLength L (mm)
(mm)
Nominal of Thread (M) Number of interventions
(PCS)

9,841,520 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 32500

9,841,520 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 42500

9,841,520 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 52500

10,414,252 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 62500

11,359,257 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 82500

13,335,179 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 102500

7,121,044 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 32.5500

7,121,044 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 42.5500

7,121,044 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 52.5500

7,550,591 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 62.5500

10,757,892 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 82.5500

12,819,724 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 102.5500

3,770,560 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 33500

3,770,560 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 43500

3,885,110 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 53500

4,056,928 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 63500

5,145,118 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 83500

5,946,941 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

9 Day(s) 103500

3,255,103 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

9 Day(s) 34300

2,481,914 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

9 Day(s) 44300

2,550,643 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

9 Day(s) 54300

2,602,189 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

9 Day(s) 64300

3,014,557 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

9 Day(s) 84300

3,564,376 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

9 Day(s) 104300

3,426,925 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

9 Day(s) 45300

2,808,375 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

9 Day(s) 55300

2,877,101 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

9 Day(s) 65300

2,963,011 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

9 Day(s) 85300

3,066,100 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

9 Day(s) 105300

4,097,019 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

9 Day(s) 125300

2,980,193 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

9 Day(s) 56200

2,407,458 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

9 Day(s) 66200

2,441,824 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

9 Day(s) 86200

2,499,097 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

9 Day(s) 106200

2,762,555 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

9 Day(s) 126200

3,369,647 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

9 Day(s) 166200

3,701,834 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

9 Day(s) 68200

3,140,557 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

9 Day(s) 88200

3,369,647 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

9 Day(s) 108200

3,633,106 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

9 Day(s) 128200

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tip Shape Flat Point Mounting Hole Shape Hexagonal hole Basic Shape Fixing screw
Thread Type Meter common screw Material Stainless