(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KN-756-M3-3 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|
8,559,999 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 3 | 1000 |
Loading...Tải…
Basic Shape | Entire Screws | Mounting Hole Shape | Hexagonal hole | Material | Stainless |
---|---|---|---|---|---|
Thread Type | Meter common screw |
Please check the type/dimensions/specifications of the part KN-756-M3-3 in the SUS 316L SOCKET SET SCREWS-CUP PT (KN-756) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KN-756-M3-3 trong chuỗi SUS 316L SOCKET SET SCREWS-CUP PT (KN-756).
Part Number |
---|
KN-756-M10-20 |
KN-756-M10-25 |
KN-756-M10-30 |
KN-756-M3-4 |
KN-756-M3-5 |
KN-756-M3-6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|
6,493,799 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 10 | 20 | 100 | ||
7,084,121 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 10 | 25 | 100 | ||
11,806,880 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 10 | 30 | 100 | ||
9,445,520 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 10 Day(s) | 3 | 4 | 1000 | ||
10,035,841 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 3 | 5 | 1000 | ||
10,035,841 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 3 | 6 | 1000 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy