(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|
8,146,768 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 5 | 2000 | ||
7,438,336 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 6 | 2000 | ||
7,910,624 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 8 | 2000 | ||
8,619,017 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 10 | 2000 | ||
8,619,017 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 12 | 2000 | ||
4,629,660 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 15 | 1000 | ||
4,629,660 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 16 | 1000 | ||
2,711,009 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 20 | 500 | ||
3,026,008 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 25 | 500 | ||
1,479,634 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 3 | 30 | 200 | ||
8,855,161 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 6 | 2000 | ||
8,855,161 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 8 | 2000 | ||
5,030,573 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 10 | 1000 | ||
5,202,391 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 12 | 1000 | ||
2,911,462 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 15 | 500 | ||
2,968,737 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 16 | 500 | ||
1,594,181 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 4 | 20 | 200 | ||
1,685,821 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 4 | 25 | 200 | ||
1,044,358 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 30 | 100 | ||
5,202,391 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 8 | 1000 | ||
5,374,212 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 10 | 1000 | ||
2,997,374 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 12 | 500 | ||
3,570,108 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 15 | 500 | ||
3,627,377 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 16 | 500 | ||
2,361,641 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 5 | 20 | 300 | ||
2,963,011 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 5 | 25 | 300 | ||
2,166,912 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 30 | 200 | ||
1,353,634 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 35 | 100 | ||
1,439,543 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 40 | 100 | ||
1,851,910 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 45 | 100 | ||
2,052,366 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 50 | 100 | ||
3,484,195 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 8 | 500 | ||
3,541,470 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 10 | 500 | ||
3,627,377 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 12 | 500 | ||
4,457,841 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 15 | 500 | ||
4,486,475 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 16 | 500 | ||
2,963,011 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 20 | 300 | ||
3,650,288 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 25 | 300 | ||
3,048,920 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 6 | 30 | 200 | ||
1,737,364 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 35 | 100 | ||
1,926,366 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 40 | 100 | ||
1,983,639 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 45 | 100 | ||
2,063,820 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 50 | 100 | ||
2,670,917 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 12 | 200 | ||
2,796,918 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 15 | 200 | ||
2,831,281 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 16 | 200 | ||
1,691,544 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 20 | 100 | ||
1,720,182 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 25 | 100 | ||
1,846,185 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 30 | 100 | ||
2,109,641 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 35 | 100 | ||
2,241,369 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 40 | 100 | ||
2,567,822 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 45 | 100 | ||
3,329,559 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 50 | 100 | ||
3,467,013 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 20 | 100 | ||
3,593,014 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 25 | 100 | ||
1,989,365 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 10 | 30 | 50 | ||
2,038,050 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 10 | 35 | 50 | ||
2,118,230 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 10 | 40 | 50 | ||
2,267,140 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 10 | 45 | 50 | ||
2,479,052 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 10 | 50 | 50 | ||
3,913,743 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 20 | 100 | ||
2,350,187 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 25 | 50 | ||
2,438,961 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 30 | 50 | ||
2,619,372 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 35 | 50 | ||
2,845,601 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 40 | 50 | ||
3,707,559 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 45 | 50 | ||
4,810,071 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 50 | 50 | ||
6,493,799 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 5 | 2000 | ||
5,903,440 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 6 | 2000 | ||
6,257,655 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 8 | 2000 | ||
6,848,015 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 10 | 2000 | ||
6,848,015 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 12 | 2000 | ||
3,770,560 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 15 | 1000 | ||
3,770,560 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 16 | 1000 | ||
2,224,187 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 20 | 500 | ||
2,481,914 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 25 | 500 | ||
1,250,542 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 3 | 30 | 200 | ||
7,084,121 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 6 | 2000 | ||
7,084,121 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 4 | 8 | 2000 | ||
4,056,928 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 10 | 1000 | ||
4,228,748 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 12 | 1000 | ||
2,396,007 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 15 | 500 | ||
2,424,642 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 16 | 500 | ||
1,342,180 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 4 | 20 | 200 | ||
1,410,904 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 4 | 25 | 200 | ||
901,175 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 30 | 100 | ||
4,228,748 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 8 | 1000 | ||
4,343,295 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 10 | 1000 | ||
2,453,279 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 12 | 500 | ||
2,911,462 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 15 | 500 |
Loading...Tải…
Material | Steel | Tip Shape | Flat Point | Thread Type | Meter common screw |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy