(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|
24,159,812 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 1.6 | 2.5 | 500 | ||
24,159,812 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 1.6 | 3 | 500 | ||
24,159,812 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 1.6 | 4 | 500 | ||
19,520,684 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 1.6 | 5 | 500 | ||
22,842,530 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 1.6 | 6 | 500 | ||
28,684,395 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 1.6 | 8 | 500 | ||
9,326,060 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 2 | 2 | 500 | ||
7,836,959 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) | 2 | 2.5 | 500 | ||
4,744,205 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 3 | 500 | ||
4,801,480 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 4 | 500 | ||
5,517,393 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 5 | 500 | ||
6,032,853 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 6 | 500 | ||
7,350,134 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 8 | 500 | ||
7,894,231 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 10 | 500 | ||
11,559,713 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 12 | 500 | ||
10,127,885 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 2 | 500 | ||
5,488,755 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 2.5 | 500 | ||
4,572,388 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 3 | 500 | ||
4,772,843 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 4 | 500 | ||
4,973,298 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 5 | 500 | ||
5,231,031 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 6 | 500 | ||
5,631,941 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 8 | 500 | ||
6,576,949 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 10 | 500 | ||
8,066,051 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 12 | 500 | ||
8,352,416 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 2.5 | 500 | ||
7,006,497 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 3 | 500 | ||
7,063,766 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 4 | 500 | ||
7,779,684 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 5 | 500 | ||
8,066,051 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 6 | 500 | ||
8,209,234 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 8 | 500 | ||
8,495,599 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 10 | 500 | ||
7,264,227 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 2.5 | 1000 | ||
3,426,925 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 3 | 1000 | ||
3,426,925 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 4 | 1000 | ||
3,426,925 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 5 | 1000 | ||
3,426,925 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 6 | 1000 | ||
2,396,007 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 3 | 8 | 600 | ||
2,567,822 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 3 | 10 | 600 | ||
2,705,281 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 3 | 12 | 600 | ||
3,426,925 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 3 | 16 | 600 | ||
3,610,197 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 20 | 400 | ||
5,374,212 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 25 | 400 | ||
7,550,591 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 30 | 400 | ||
7,206,952 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 3 | 1000 | ||
3,541,470 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 4 | 1000 | ||
3,541,470 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 5 | 1000 | ||
3,541,470 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 6 | 1000 | ||
2,258,549 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 4 | 8 | 600 | ||
2,670,917 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 10 Day(s) | 4 | 10 | 600 | ||
2,911,462 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 4 | 12 | 600 | ||
3,564,376 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 4 | 16 | 600 | ||
3,266,560 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 4 | 20 | 400 | ||
3,908,016 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 4 | 25 | 400 | ||
4,801,480 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 4 | 30 | 400 | ||
5,431,483 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 4 | 35 | 200 | ||
6,863,314 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 4 | 40 | 200 | ||
7,436,044 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 4 | 45 | 200 | ||
9,039,694 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 4 | 50 | 200 | ||
4,286,020 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 5 | 4 | 600 | ||
2,189,823 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 5 | 5 | 600 | ||
2,224,187 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 5 | 6 | 600 | ||
2,430,371 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 5 | 8 | 600 | ||
1,983,639 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 5 | 10 | 400 | ||
2,350,187 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 5 | 12 | 400 | ||
3,152,011 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 5 | 16 | 400 | ||
3,587,287 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 5 | 20 | 400 | ||
2,659,461 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 25 | 200 | ||
3,736,198 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 30 | 200 | ||
4,778,569 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 35 | 200 | ||
5,626,214 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 40 | 200 | ||
3,484,195 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 45 | 100 | ||
3,908,016 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 50 | 100 | ||
4,423,478 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 6 | 5 | 600 | ||
3,048,920 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 6 | 6 | 600 | ||
2,235,640 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 6 | 8 | 400 | ||
2,602,189 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 6 | 10 | 400 | ||
2,602,189 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 6 | 12 | 400 | ||
1,857,639 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 6 | 16 | 200 | ||
2,182,623 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 6 | 20 | 200 | ||
2,682,375 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 6 | 25 | 200 | ||
2,006,548 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 30 | 100 | ||
2,562,096 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 35 | 100 | ||
2,997,374 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 40 | 100 | ||
3,558,650 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 45 | 100 | ||
4,085,562 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 50 | 100 | ||
5,202,391 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 55 | 100 | ||
6,032,853 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 60 | 100 | ||
4,091,291 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 8 | 6 | 400 | ||
3,129,102 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 8 | 8 | 400 | ||
3,633,106 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 8 | 10 | 400 |
Loading...Tải…
Basic Shape | Entire Screws | Mounting Hole Shape | Hexagonal hole | Material | Stainless |
---|---|---|---|---|---|
Thread Type | Meter common screw |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy