(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|
6,552,817 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 6 | 500 | ||
6,729,943 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 8 | 500 | ||
6,907,032 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 10 | 500 | ||
7,261,247 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 12 | 500 | ||
7,792,551 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 15 | 500 | ||
8,500,945 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 20 | 500 | ||
5,231,031 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 5 | 500 | ||
5,231,031 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 6 | 500 | ||
5,696,843 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 8 | 500 | ||
5,696,843 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 10 | 500 | ||
5,844,424 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 12 | 500 | ||
6,021,513 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 16 | 500 | ||
8,766,635 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 20 | 500 | ||
2,796,918 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 5 | 500 | ||
2,396,007 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 6 | 500 | ||
2,481,914 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 8 | 500 | ||
2,539,189 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 10 | 500 | ||
2,539,189 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 12 | 500 | ||
2,711,009 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 16 | 500 | ||
3,770,560 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 20 | 500 | ||
4,830,114 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 25 | 500 | ||
5,402,848 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 30 | 500 | ||
2,739,644 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 6 | 500 | ||
2,739,644 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 8 | 500 | ||
3,054,648 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 10 | 500 | ||
3,484,195 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 12 | 500 | ||
3,999,655 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 16 | 500 | ||
4,286,020 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 20 | 500 | ||
4,973,298 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 25 | 500 | ||
6,198,601 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 30 | 500 | ||
3,426,925 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 4 | 35 | 200 | ||
9,681,664 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 40 | 500 | ||
4,257,383 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 8 | 500 | ||
4,257,383 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 10 | 500 | ||
4,371,928 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 12 | 500 | ||
5,116,481 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 16 | 500 | ||
5,637,789 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 20 | 500 | ||
6,346,219 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 25 | 500 | ||
6,877,523 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 30 | 500 | ||
3,839,290 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 35 | 200 | ||
4,354,749 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 40 | 200 | ||
2,968,737 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 45 | 100 | ||
3,323,830 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 50 | 100 | ||
4,486,475 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 8 | 500 | ||
4,772,843 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 10 | 500 | ||
5,431,483 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 12 | 500 | ||
5,755,860 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 16 | 500 | ||
7,084,121 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 20 | 500 | ||
8,500,945 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 25 | 500 | ||
9,356,956 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 30 | 500 | ||
5,932,949 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 35 | 300 | ||
8,554,091 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 40 | 300 | ||
6,966,049 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 6 | 45 | 200 | ||
4,244,563 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 50 | 100 | ||
5,620,098 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 10 | 200 | ||
6,045,112 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 12 | 200 | ||
5,749,950 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 15 | 200 | ||
6,446,563 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 20 | 200 | ||
6,718,124 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 25 | 200 | ||
7,367,501 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 30 | 200 |
Loading...Tải…
Material | Stainless | Tip Shape | Flat Point | Thread Type | Meter common screw |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy