(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Additional Shape | Screw Type | Thread Type | Nominal of Thread (inch) | Length L (inch) | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20,837,969 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 1.6 | 3 | 0.35 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
17,344,305 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 1.6 | 4 | 0.35 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
19,692,506 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 1.6 | 5 | 0.35 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
19,520,684 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 1.6 | 6 | 0.35 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
20,379,784 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 14 Day(s) | 1.6 | 8 | 0.35 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
20,952,516 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 14 Day(s) | 1.6 | 10 | 0.35 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
9,326,060 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2 | 3 | 0.4 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
7,722,412 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2 | 4 | 0.4 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
7,779,684 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2 | 5 | 0.4 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,008,777 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2 | 6 | 0.4 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,123,322 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2 | 8 | 0.4 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,180,594 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2 | 10 | 0.4 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,466,962 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2 | 12 | 0.4 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
10,070,613 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2 | 15 | 0.4 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
14,996,104 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2 | 18 | 0.4 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
14,079,734 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2 | 20 | 0.4 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
24,532,090 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 25 | 0.4 | Standard | Entire Screws | Meter common screw | - | - | 500 | ||
14,652,466 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2.3 | 4 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
14,480,647 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2.3 | 5 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
14,480,647 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2.3 | 6 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
14,480,647 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 2.3 | 8 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
14,480,647 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 14 Day(s) | 2.3 | 10 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
19,921,596 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 14 Day(s) | 2.3 | 12 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
9,326,060 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 3 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
7,665,137 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 4 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
7,951,502 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 5 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,066,051 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 6 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,180,594 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 8 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,352,416 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 10 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,466,962 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 12 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,638,782 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 15 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
13,220,636 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 18 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
12,934,268 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.5 | 20 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
97,125,838 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 2.5 | 25 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 2000 | ||
9,956,064 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.6 | 3 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,466,962 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.6 | 4 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,466,962 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.6 | 5 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,466,962 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.6 | 6 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,466,962 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.6 | 8 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
9,326,060 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.6 | 10 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
9,497,879 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.6 | 12 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
9,956,064 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.6 | 15 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
15,683,385 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.6 | 18 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
14,537,919 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 2.6 | 20 | 0.45 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
8,696,054 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 3 | 0.5 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
5,660,578 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 3 | 4 | 0.5 | Standard | Entire Screws | Meter common screw | - | - | 1000 | ||
2,418,916 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 3 | 5 | 0.5 | Standard | Entire Screws | Meter common screw | - | - | 400 | ||
2,075,275 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 3 | 6 | 0.5 | Standard | Entire Screws | Meter common screw | - | - | 400 | ||
2,121,095 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 3 | 8 | 0.5 | Standard | Entire Screws | Meter common screw | - | - | 400 | ||
1,869,091 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 3 | 10 | 0.5 | Standard | Entire Screws | Meter common screw | - | - | 400 | ||
1,914,911 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 3 | 12 | 0.5 | Standard | Entire Screws | Meter common screw | - | - | 400 | ||
2,235,640 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 3 | 14 | 0.5 | Standard | Entire Screws | Meter common screw | - | - | 400 | ||
2,235,640 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 3 | 15 | 0.5 | Standard | Entire Screws | Meter common screw | - | - | 400 | ||
2,327,276 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 3 | 16 | 0.5 | Standard | Entire Screws | Meter common screw | - | - | 400 | ||
2,533,460 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 3 | 18 | 0.5 | Standard | Entire Screws | Meter common screw | - | - | 400 | ||
2,602,189 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 3 | 20 | 0.5 | Standard | Entire Screws | Meter common screw | - | - | 400 | ||
2,716,734 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 3 | 22 | 0.5 | Standard | Half screw | Meter common screw | - | - | 400 | ||
1,548,363 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 3 | 25 | 0.5 | Standard | Half screw | Meter common screw | - | - | 200 | ||
1,880,547 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 3 | 30 | 0.5 | Standard | Half screw | Meter common screw | - | - | 200 | ||
4,973,298 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 3 | 35 | 0.5 | Standard | Half screw | Meter common screw | - | - | 500 |
Loading...Tải…
Material | Stainless | Basic Shape | Standard (Round) | Mounting Hole Shape | Hexagonal hole |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy