(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (ICT) 24/2/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

SUPPORT UNITS - ANGLE TYPE FOR FIXTURE/ BK TYPE (Part Number)

SUPPORT UNITS - ANGLE TYPE FOR FIXTURE/ BK TYPE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,022,060VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BK6
BK6-F
BK6-P5
BK6-P5-F
BK8
BK8-F
BK8-P5
BK8-P5-F
BK10
BK10-C8
BK10-C8-F
BK10-F
BK10-P5
BK10-P5-F
BK12
BK12-C8
BK12-C8-F
BK12-F
BK12-P5
BK12-P5-F
BK15
BK15-C8
BK15-C8-F
BK15-F
BK15-P5
BK15-P5-F
BK17
BK17-C8
BK17-C8-F
BK17-F
BK17-P5
BK17-P5-F
BK20
BK20-C8
BK20-C8-F
BK20-F
BK20-P5
BK20-P5-F
BK25
BK25-C8
BK25-C8-F
BK25-F
BK25-P5
BK25-P5-F
BK30
BK30-C8
BK30-C8-F
BK30-F
BK30-P5
BK30-P5-F
BK35
BK35-C8
BK35-C8-F
BK35-F
BK35-P5
BK35-P5-F
BK40
BK40-C8
BK40-C8-F
BK40-F
BK40-P5
BK40-P5-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Dia. d
(Ø)
Bearing Grade Surface Treatment Shaft Height H
(mm)
Thickness B
(mm)
Width W
(mm)

1,360,308 VND

1 Piece(s) 8 Day(s) 6Class 0Ferrosoferric oxide coating---

2,076,223 VND

1 Piece(s) 11 Day(s) 6Class 0Raydent---

2,267,133 VND

1 Piece(s) 8 Day(s) 6P5Ferrosoferric oxide coating---

2,983,048 VND

1 Piece(s) 11 Day(s) 6P5Raydent---

1,360,308 VND

1 Piece(s) 8 Day(s) 8Class 0Ferrosoferric oxide coating---

2,076,223 VND

1 Piece(s) 11 Day(s) 8Class 0Raydent---

2,267,133 VND

1 Piece(s) 8 Day(s) 8P5Ferrosoferric oxide coating---

2,983,048 VND

1 Piece(s) 11 Day(s) 8P5Raydent---

1,022,060 VND

1 Piece(s) 4 Day(s) 10Class 0Ferrosoferric oxide coating222560

1,721,169 VND

1 Piece(s) 8 Day(s) 10C8Ferrosoferric oxide coating222560

2,159,394 VND

1 Piece(s) 11 Day(s) 10C8Raydent222560

1,886,047 VND

1 Piece(s) 11 Day(s) 10Class 0Raydent222560

2,328,611 VND

1 Piece(s) 8 Day(s) 10P5Ferrosoferric oxide coating222560

2,766,837 VND

1 Piece(s) 11 Day(s) 10P5Raydent222560

1,505,450 VND

1 Piece(s) Same day 12Class 0Ferrosoferric oxide coating252560

1,768,730 VND

1 Piece(s) 8 Day(s) 12C8Ferrosoferric oxide coating252560

2,206,958 VND

1 Piece(s) 11 Day(s) 12C8Raydent252560

1,942,286 VND

1 Piece(s) 11 Day(s) 12Class 0Raydent252560

2,376,175 VND

1 Piece(s) 8 Day(s) 12P5Ferrosoferric oxide coating252560

2,814,401 VND

1 Piece(s) 11 Day(s) 12P5Raydent252560

1,636,515 VND

1 Piece(s) 4 Day(s) 15Class 0Ferrosoferric oxide coating282770

1,961,766 VND

1 Piece(s) 8 Day(s) 15C8Ferrosoferric oxide coating282770

2,399,993 VND

1 Piece(s) 11 Day(s) 15C8Raydent282770

2,078,916 VND

1 Piece(s) 11 Day(s) 15Class 0Raydent282770

2,482,431 VND

1 Piece(s) 8 Day(s) 15P5Ferrosoferric oxide coating282770

2,920,659 VND

1 Piece(s) 11 Day(s) 15P5Raydent282770

1,864,231 VND

1 Piece(s) 8 Day(s) 17Class 0Ferrosoferric oxide coating393586

2,542,014 VND

1 Piece(s) 8 Day(s) 17C8Ferrosoferric oxide coating393586

3,429,747 VND

1 Piece(s) 11 Day(s) 17C8Raydent393586

2,956,810 VND

1 Piece(s) 11 Day(s) 17Class 0Raydent393586

3,366,400 VND

1 Piece(s) 8 Day(s) 17P5Ferrosoferric oxide coating393586

4,254,134 VND

1 Piece(s) 11 Day(s) 17P5Raydent393586

2,924,341 VND

1 Piece(s) 5 Day(s) 20Class 0Ferrosoferric oxide coating343588

2,594,890 VND

1 Piece(s) 8 Day(s) 20C8Ferrosoferric oxide coating343588

3,482,624 VND

1 Piece(s) 11 Day(s) 20C8Raydent343588

3,048,735 VND

1 Piece(s) 11 Day(s) 20Class 0Raydent343588

3,158,944 VND

1 Piece(s) 8 Day(s) 20P5Ferrosoferric oxide coating343588

4,046,679 VND

1 Piece(s) 11 Day(s) 20P5Raydent343588

2,695,403 VND

1 Piece(s) 8 Day(s) 25Class 0Ferrosoferric oxide coating4842106

3,337,558 VND

1 Piece(s) 8 Day(s) 25P5Ferrosoferric oxide coating4842106

4,474,345 VND

1 Piece(s) 11 Day(s) 25C8Raydent4842106

3,832,190 VND

1 Piece(s) 11 Day(s) 25Class 0Raydent4842106

4,031,780 VND

1 Piece(s) 8 Day(s) 25C8Ferrosoferric oxide coating4842106

5,168,565 VND

1 Piece(s) 11 Day(s) 25P5Raydent4842106

3,191,851 VND

1 Piece(s) 8 Day(s) 30Class 0Ferrosoferric oxide coating5145128

3,913,378 VND

1 Piece(s) 8 Day(s) 30C8Ferrosoferric oxide coating5145128

5,249,752 VND

1 Piece(s) 11 Day(s) 30C8Raydent5145128

4,533,837 VND

1 Piece(s) 11 Day(s) 30Class 0Raydent5145128

4,607,598 VND

1 Piece(s) 8 Day(s) 30P5Ferrosoferric oxide coating5145128

5,943,970 VND

1 Piece(s) 11 Day(s) 30P5Raydent5145128

4,029,113 VND

1 Piece(s) 8 Day(s) 35Class 0Ferrosoferric oxide coating5250140

4,753,703 VND

1 Piece(s) 8 Day(s) 35C8Ferrosoferric oxide coating5250140

6,328,714 VND

1 Piece(s) 11 Day(s) 35C8Raydent5250140

5,604,124 VND

1 Piece(s) 11 Day(s) 35Class 0Raydent5250140

6,402,476 VND

1 Piece(s) 8 Day(s) 35P5Ferrosoferric oxide coating5250140

7,977,489 VND

1 Piece(s) 11 Day(s) 35P5Raydent5250140

5,408,029 VND

1 Piece(s) 8 Day(s) 40Class 0Ferrosoferric oxide coating6061160

5,983,517 VND

1 Piece(s) 8 Day(s) 40C8Ferrosoferric oxide coating6061160

8,205,022 VND

1 Piece(s) 11 Day(s) 40C8Raydent6061160

7,337,246 VND

1 Piece(s) 11 Day(s) 40Class 0Raydent6061160

7,892,622 VND

1 Piece(s) 8 Day(s) 40P5Ferrosoferric oxide coating6061160

10,114,126 VND

1 Piece(s) 11 Day(s) 40P5Raydent6061160

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fixing side Shape Rectangular Mounting Method Face mounting
Bearing Type Angular bearing Support Material Steel