(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hex Nut (Machine Screw Nut) Sized in Inches (NT00256)

Hex Nut (Machine Screw Nut) Sized in Inches (NT00256)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,323VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is an inch-standard nut. You can purchase from one piece, so it's very convenient for small amounts.

六角ナット(マシンスクリューナット) インチサイズ:関連画像

Part Number
NT00256
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSThread Type Nominal of Thread (inch) Number of Thread ridge

18,323 VND

1 Piece(s) 6 Day(s) or more 10Unified coarse UNCNO.256

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material Stainless A2 Surface Treatment Passivated Sales Unit Box/package
Applications, Functions General Hex Nut Type Tow Types Note Standard:ANSI B18.6.3