(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D2 driver series

D2 driver series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      20,445,156VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes functions to improve the overall positioning accuracy of the mechanical system
· Up to 16000 table size
· Applicable in all control modes to optimize system movement
· Possible to remove the vibration frequency generated during operation
· Suppress vibration caused by the structure of the system, and improve manufacturing efficiency of the machine.

Part Number
D2-0123-S-A0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

20,445,156 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Driver Unit Rated Output(W) 50/100 Voltage Specifications AC110/220 Type
Power Supply Three-Phase Resolution 10000 Encoding format Shared use for 13-bit standard incremental and wiring-reducing type incremental
Flame A Frame Interface All functions Rated load(kVA) 0.4

Please check the type/dimensions/specifications of the part D2-0123-S-A0 in the D2 driver series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D2-0123-S-A0 trong chuỗi D2 driver series.