(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Multilex valve series for controlling various fluids including water, air, oil, and vacuum. Offers high reliability and high quality and the ample options assure performance in different equipment and device types.
Part Number |
---|
AB31-01-3-02G-AC200V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Pressure Differential Range (MPa) | Coil Symbol | Voltage | Option | Combination of Material (Body / Seal) | Orifice diameter | Manual device / mounting plate / cable gland, conduit / surge suppressor | Stock availability |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,231,714 VND | 1 Piece(s) | 7 Day(s) or more | [Normally Closed] 3-Port Normally Closed | Rc | 1/8 | - | - | 2G | 200 V AC | - | Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available) | ø 3 | N/A | In-stock item |
Loading...Tải…
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum / Oil | Driving Type | Linear Motion Type |
---|---|---|---|---|---|
Number of Solenoids | Single | Application | Single Item |
Please check the type/dimensions/specifications of the part AB31-01-3-02G-AC200V in the Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AB31-01-3-02G-AC200V trong chuỗi Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series.
Part Number |
---|
AB31-01-2-AC100V |
AB31-01-2-AC200V |
AB31-01-3-02G-AC100V |
AB31-01-3-03A-DC12V |
AB31-01-3-03A-DC24V |
AB31-01-3-AC100V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Pressure Differential Range (MPa) | Coil Symbol | Voltage | Option | Combination of Material (Body / Seal) | Orifice diameter | Manual device / mounting plate / cable gland, conduit / surge suppressor | Stock availability |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
965,202 VND | 1 Piece(s) | 7 Day(s) or more | [Normally Closed] 3-Port Normally Closed | Rc | 1/8 | - | - | Grommet lead (standard) | 100 V AC | - | Standard: Copper, nitrile rubber | ø 2 | N/A | In-stock item | ||
965,202 VND | 1 Piece(s) | 7 Day(s) or more | [Normally Closed] 3-Port Normally Closed | Rc | 1/8 | - | - | Grommet lead (standard) | 200 V AC | - | Standard: Copper, nitrile rubber | ø 2 | N/A | In-stock item | ||
1,231,714 VND | 1 Piece(s) | 7 Day(s) or more | [Normally Closed] 3-Port Normally Closed | Rc | 1/8 | - | - | 2G | 100 V AC | - | Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available) | ø 3 | N/A | In-stock item | ||
1,158,327 VND | 1 Piece(s) | 7 Day(s) or more | [Normally Closed] 3-Port Normally Closed | Rc | 1/8 | - | - | 3A | 12 V DC | - | Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available) | ø 3 | N/A | In-stock item | ||
1,158,327 VND | 1 Piece(s) | 7 Day(s) or more | [Normally Closed] 3-Port Normally Closed | Rc | 1/8 | - | - | 3A | 24 V DC | - | Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available) | ø 3 | N/A | In-stock item | ||
965,202 VND | 1 Piece(s) | 7 Day(s) or more | [Normally Closed] 3-Port Normally Closed | Rc | 1/8 | - | - | Grommet lead (standard) | 100 V AC | - | Standard: Copper, nitrile rubber | ø 3 | N/A | In-stock item |