(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series (Part Number)

Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Multilex valve series for controlling various fluids including water, air, oil, and vacuum. Offers high reliability and high quality and the ample options assure performance in different equipment and device types.

Part Number
AB31-01-3-AC100V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSwitching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Coil Symbol Voltage Option Combination of Material (Body / Seal) Orifice diameter Manual device / mounting plate / cable gland, conduit / surge suppressor Stock availability

965,202 VND

1 Piece(s) 7 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc1/8--Grommet lead (standard)100 V AC-Standard: Copper, nitrile rubberø 3N/AIn-stock item

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Applicable Fluid Air / Water / Vacuum / Oil Driving Type Linear Motion Type
Number of Solenoids Single Application Single Item

Please check the type/dimensions/specifications of the part AB31-01-3-AC100V in the Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AB31-01-3-AC100V trong chuỗi Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series.

Products like this...

Part Number
AB31-01-2-AC200V
AB31-01-3-02G-AC100V
AB31-01-3-02G-AC200V
AB31-01-3-AC200V
AB31-01-4-AC100V
AB31-01-4-AC200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSwitching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Coil Symbol Voltage Option Combination of Material (Body / Seal) Orifice diameter Manual device / mounting plate / cable gland, conduit / surge suppressor Stock availability

965,202 VND

1 Piece(s) 7 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc1/8--Grommet lead (standard)200 V AC-Standard: Copper, nitrile rubberø 2N/AIn-stock item

1,231,714 VND

1 Piece(s) 7 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc1/8--2G100 V AC-Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available)ø 3N/AIn-stock item

1,231,714 VND

1 Piece(s) 7 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc1/8--2G200 V AC-Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available)ø 3N/AIn-stock item

965,202 VND

1 Piece(s) 7 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc1/8--Grommet lead (standard)200 V AC-Standard: Copper, nitrile rubberø 3N/AIn-stock item

965,202 VND

1 Piece(s) 7 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc1/8--Grommet lead (standard)100 V AC-Standard: Copper, nitrile rubberø 3.5N/AIn-stock item

965,202 VND

1 Piece(s) 7 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc1/8--Grommet lead (standard)200 V AC-Standard: Copper, nitrile rubberø 3.5N/AIn-stock item