(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dedicated Servo Motor Reduction Drive, Able Reduction Drive, VRXF Series (Adapter Type) (Part Number)

Dedicated Servo Motor Reduction Drive, Able Reduction Drive, VRXF Series (Adapter Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      17,404,174VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· VRSF series renewal product with the same dimensions as that series and is therefore compatible with it
· Newly-designed gears and full roller type structure improve transmission torque compared with conventional products
· Instantaneous allowable torque up to 350% of the rating for most servo motors (300% for E frame)
· Uses new helical gears to reduce noise. *Compared with conventional products
· Uses high performance grease for high efficiency (optional) and all possible leak prevention measures have been taken (*Compared with conventional products)
· Can also handle 6,000rpm high speed input.
· Comes standard with the frequently requested straight shaft (keyway-free)
· Can use either direct combining system or adapter-bushing system to mount to servo motors from around the world

サーボモータ専用 減速機 エイブル減速機 VRXFシリーズ(アダプタタイプ):関連画像

 【注記】型式でモータ容量(w)を表す「600」の仕様は、「750」と同じ枠番をご使用下さい。

サーボモータ専用 減速機 エイブル減速機 VRXFシリーズ(アダプタタイプ):関連画像

Part Number
VRXF-PB-45E-K-14BK14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReduction Ratio Axis Dia.
(φ)
Mount code Output shaft Backlash Amount of Backlash (arc minutes) Number of Steps L
(mm)
Q
(mm)
D
(mm)
LA
(mm)
E
(Ø or less)
LZ
(mm)

49,857,396 VND

1 Piece(s) 8 Day(s) or more 453214BK14With KeyHigh precision type322005512513514M10

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Mounting Class Flange Type Planetary Gear With or Without Motors No (Adapter Type)
Output Shaft Type Solid Output Shaft Placement Concentric Axis

Please check the type/dimensions/specifications of the part VRXF-PB-45E-K-14BK14 in the Dedicated Servo Motor Reduction Drive, Able Reduction Drive, VRXF Series (Adapter Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VRXF-PB-45E-K-14BK14 trong chuỗi Dedicated Servo Motor Reduction Drive, Able Reduction Drive, VRXF Series (Adapter Type).

Products like this...

Part Number
VRXF-45E-K-14BM14
VRXF-45E-K-19DC19
VRXF-45E-S-14BK14
VRXF-PB-45E-K-19DC19
VRXF-PB-45E-S-14BK14
VRXF-PB-45E-S-14BM14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngReduction Ratio Axis Dia.
(φ)
Mount code Output shaft Backlash Amount of Backlash (arc minutes) Number of Steps L
(mm)
Q
(mm)
D
(mm)
LA
(mm)
E
(Ø or less)
LZ
(mm)

28,893,778 VND

1 Piece(s) 8 Day(s) or more 453214BM14With KeyStandard1522055512513514M10

28,893,778 VND

1 Piece(s) 15 Day(s) or more 453219DC19With KeyStandard1522105512513519M10

28,893,778 VND

1 Piece(s) 8 Day(s) or more 453214BK14Without keyStandard1522005512513514M10

49,857,396 VND

1 Piece(s) 8 Day(s) or more 453219DC19With KeyHigh precision type322105512513519M10

49,857,396 VND

1 Piece(s) 8 Day(s) or more 453214BK14Without keyHigh precision type322005512513514M10

49,857,396 VND

1 Piece(s) 8 Day(s) or more 453214BM14Without keyHigh precision type322055512513514M10