(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· VRSF series renewal product with the same dimensions as that series and is therefore compatible with it
· Newly-designed gears and full roller type structure improve transmission torque compared with conventional products
· Instantaneous allowable torque up to 350% of the rating for most servo motors (300% for E frame)
· Uses new helical gears to reduce noise. *Compared with conventional products
· Uses high performance grease for high efficiency (optional) and all possible leak prevention measures have been taken (*Compared with conventional products)
· Can also handle 6,000rpm high speed input.
· Comes standard with the frequently requested straight shaft (keyway-free)
· Can use either direct combining system or adapter-bushing system to mount to servo motors from around the world
【注記】型式でモータ容量(w)を表す「600」の仕様は、「750」と同じ枠番をご使用下さい。
Part Number |
---|
VRXF-35E-S-19DC19 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Reduction Ratio | Axis Dia. (φ) | Mount code | Output shaft | Backlash | Amount of Backlash (arc minutes) | Number of Steps | L (mm) | Q (mm) | D (mm) | LA (mm) | E (Ø or less) | LZ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28,893,778 VND | 1 Piece(s) | 8 Day(s) or more | 35 | 32 | 19DC19 | Without key | Standard | 15 | 2 | 210 | 55 | 125 | 135 | 19 | M10 |
Loading...Tải…
Mounting Class | Flange | Type | Planetary Gear | With or Without Motors | No (Adapter Type) |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Concentric Axis |
Please check the type/dimensions/specifications of the part VRXF-35E-S-19DC19 in the Dedicated Servo Motor Reduction Drive, Able Reduction Drive, VRXF Series (Adapter Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VRXF-35E-S-19DC19 trong chuỗi Dedicated Servo Motor Reduction Drive, Able Reduction Drive, VRXF Series (Adapter Type).
Part Number |
---|
VRXF-35E-K-19DC19 |
VRXF-45E-K-14BK14 |
VRXF-45E-K-14BM14 |
VRXF-45E-K-19DC19 |
VRXF-45E-S-14BK14 |
VRXF-45E-S-14BM14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Reduction Ratio | Axis Dia. (φ) | Mount code | Output shaft | Backlash | Amount of Backlash (arc minutes) | Number of Steps | L (mm) | Q (mm) | D (mm) | LA (mm) | E (Ø or less) | LZ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28,893,778 VND | 1 Piece(s) | 16 Day(s) or more | 35 | 32 | 19DC19 | With Key | Standard | 15 | 2 | 210 | 55 | 125 | 135 | 19 | M10 | ||
28,893,778 VND | 1 Piece(s) | 8 Day(s) or more | 45 | 32 | 14BK14 | With Key | Standard | 15 | 2 | 200 | 55 | 125 | 135 | 14 | M10 | ||
28,893,778 VND | 1 Piece(s) | 8 Day(s) or more | 45 | 32 | 14BM14 | With Key | Standard | 15 | 2 | 205 | 55 | 125 | 135 | 14 | M10 | ||
28,893,778 VND | 1 Piece(s) | 15 Day(s) or more | 45 | 32 | 19DC19 | With Key | Standard | 15 | 2 | 210 | 55 | 125 | 135 | 19 | M10 | ||
28,893,778 VND | 1 Piece(s) | 8 Day(s) or more | 45 | 32 | 14BK14 | Without key | Standard | 15 | 2 | 200 | 55 | 125 | 135 | 14 | M10 | ||
28,893,778 VND | 1 Piece(s) | 15 Day(s) or more | 45 | 32 | 14BM14 | Without key | Standard | 15 | 2 | 205 | 55 | 125 | 135 | 14 | M10 |